Art.-Nr. 819129 HVI LI 45 20 L .. GR
GTIN 4013364223158, Zolltarifnr. (EU): 85446010, Bruttogewicht: 4.49 kg, VPE: 1.00 db.
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | dark grey ● |
Colour RAL | similar to 7000 |
Cross-section of core | 19 mm2 |
Equivalent separation distance s (in air) | ≤ 45 cm |
Diameter Ø conductor | 20 mm |
Characteristics of sheath | UV-stabilised and weather resistant |
Minimum order length (l1) | 6 m |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |