Art.-Nr. 819272 HVI LI ASS RIV KF GFB2200 V2A
GTIN 4013364255876, Zolltarifnr. (EU): 85359000, Bruttogewicht: 296.00 g, VPE: 1.00 db.
Technische Daten
Material of connection elements | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Diameter Ø connection element | 20 mm |
Screw | threaded pin M6 x 8 mm |
Nut | M12 |
EB connection cable | strip 2200 x 18 x 0.4 mm |
Material of EB connection element | StSt |