Art.-Nr. 105288 SR D30 2875 FSP10 1000 DSH GFK AL V2A
GTIN 4013364256040, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.80 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / Al |
Length of supporting tube | 2875 mm |
Length of air-termination rod | 1000 mm |
Outside diameter Ø GRP | 30 mm |
Max. gust wind speed | 149 km/h |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |