Connection kit for supporting tube Part No. 105 272 and 105 273
Connection kit for sealing the HVI light Conductor at both ends, for implementing the adjustment range of the conductor in the supporting tube (head piece) and connection element for other parts of the external lightning protection system or earth-termination system (incl. EB connection cable, constant force spring and three heat-shrinkable sleeves).
1 Produkt
Art.-Nr. 819271 HVI LI ASS RIV KF GFB1000 V2A
GTIN 4013364255845, Zolltarifnr. (EU): 85359000, Bruttogewicht: 321.08 g, VPE: 1.00 db.
Technische Daten
Material of connection elements | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Diameter Ø connection element | 20 mm |
Screw | threaded bolt M6 x 8 mm |
Nut | M12 |
EB connection cable | Strip 1000 x 18 x 0.4 mm |
Material of EB connection cable | StSt |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Connection kit for supporting tube Part No. 105 274 and 105 280
Connection kit for sealing the HVI light Conductor at both ends, for implementing the adjustment range of the conductor in the supporting tube (head piece) and connection element for other parts of the external lightning protection system or earth-termination system (incl. EB connection cable, constant force spring and three heat-shrinkable sleeves).
1 Produkt
Art.-Nr. 819272 HVI LI ASS RIV KF GFB2200 V2A
GTIN 4013364255876, Zolltarifnr. (EU): 85359000, Bruttogewicht: 296.00 g, VPE: 1.00 db.
Technische Daten
Material of connection elements | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Diameter Ø connection element | 20 mm |
Screw | threaded bolt M6 x 8 mm |
Nut | M12 |
EB connection cable | strip 2200 x 18 x 0,4 mm |
Material of EB connection cable | StSt |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |