Art.-Nr. 105272 SR D30 1990 FSP10 500 GFK AL V2A
GTIN 4013364255777, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.40 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / Al |
Length of supporting tube | 1990 mm |
Length of air-termination rod | 500 mm |
Outside diameter Ø GRP | 30 mm |
Diameter Ø outside Al (clamping range) | 40 mm |
Max. gust wind speed | 240 km/h |
Max. free length | 1890 mm |
Min. clamping length | 600 mm |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 105273 SR D30 1990 FSP10 1000 GFK AL V2A
GTIN 4013364255807, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.70 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / Al |
Length of supporting tube | 1990 mm |
Length of air-termination rod | 1000 mm |
Outside diameter Ø GRP | 30 mm |
Diameter Ø outside Al (clamping range) | 40 mm |
Max. gust wind speed | 200 km/h |
Max. free length | 2390 mm |
Min. clamping length | 600 mm |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 105274 SR D30 2840 FSP10 500 GFK AL V2A
GTIN 4013364255814, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.35 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / Al |
Length of supporting tube | 2640 mm |
Length of air-termination rod | 500 mm |
Outside diameter Ø GRP | 30 mm |
Diameter Ø outside Al (clamping range) | 40 mm |
Max. gust wind speed | 240 km/h |
Max. free length | 2540 mm |
Min. clamping length | 600 mm |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 105280 SR D30 2640 FSP10 1000 GFK AL V2A
GTIN 4013364255838, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.65 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / Al |
Length of supporting tube | 2640 mm |
Length of air-termination rod | 1000 mm |
Outside diameter Ø GRP | 30 mm |
Diameter Ø outside Al (clamping range) | 40 mm |
Max. gust wind speed | 201 km/h |
Max. free length | 3040 mm |
Min. clamping length | 600 mm |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |