Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Felfogórúdak háromlábú állvánnyal 10 és 11 m

With hinged six-legged stand for protecting larger roof-mounted structures or erection on compacted ground without foundation works, adjustable to an inclination up to max. 10°
The stackable concrete base (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.

The tapered tubes are fitted into each otherand then screwed together.
The transport length is approx. 5000 mm.

Components:
Air-termination rod composed of tapered Aluminium segments
– Tube Ø60 x 5 mm, length approx. 5000 mm
– Tube Ø40 x 5 mm, length approx. 2500 mm or 3000 mm
– Air-termination rod Ø22/16/10 mm, length approx. 2500 mm or 3000 mm
Six-legged stand for wedge-mounting concrete blocks incl. Al braces 20 x 20 x 2 mm
– Double cleat for 2x Rd 8-10 mm

Note: Permissible roof loads have to be considered and checked with the constructor where required.

Free height 10 m

1 Produkt

Art.-Nr. 105910 FS D60 10 10M AL SBS STTZN

GTIN 4013364256941, Zolltarifnr. (EU): 85389099, Bruttogewicht: 53.30 kg, VPE: 1.00 db.


Abbildungen

Weitere Information

Self-supporting air-termination rod, height 10 m, with hinged six-legged stand for protecting larger roof-mounted structures or erection on compacted ground without foundation works, adjustable to an inclination of max. 10°. The air-termination rods are according to Eurocode dimensioned for a max. gust wind speed of 152 km/h. The stackable concrete block (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.
Height: 10000 mm
Radius: 1200 mm
Max. gust wind speed for 12 bases 17 kg each: 121 km/h
Max. gust wind speed for 18 bases 17 kg each: 140 km/h
Space required for six-legged stand: 2900 x 2560 mm
Material of six-legged stand: St/tZn
Material of air-termination mast/air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load at 12 bases 17 kg each: 268 kg
Surface load at 18 bases 17 kg each: 370 kg

Gyártó: DEHN
Típus: FS D60 10 10M AL SBS STTZN
Cikksz.: 105910
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 10000 mm
Radius 1200 mm
Max. gust wind speed for 12 bases 17 kg each 121 km/h
Max. gust wind speed for 18 bases 17 kg each 140 km/h
Space required for six-legged stand 2900 x 2560 mm
Material of six-legged stand St/tZn
Material of air-termination mast/air-termination rod Al
Standard EN 62561-(1+2)
Surface load at 12 bases 17 kg each 268 kg
Surface load at 18 bases 17 kg each 370 kg

Artikel 105910 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105910 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Free height 11 m

1 Produkt

Art.-Nr. 105911 FS D60 10 11M AL SBS STTZN

GTIN 4013364256958, Zolltarifnr. (EU): 85389099, Bruttogewicht: 54.40 kg, VPE: 1.00 db.


Abbildungen

Weitere Information

Self-supporting air-termination rod, height 11 m, with hinged six-legged stand for protecting larger roof-mounted structures or erection on compacted ground without foundation works, adjustable to an inclination of max. 10°. The air-termination rods are according to Eurocode dimensioned for a max. gust wind speed of 141 km/h. The stackable concrete block (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.
Height: 11000 mm
Radius: 1200 mm
Max. gust wind speed for 12 bases 17 kg each: 112 km/h
Max. gust wind speed for 18 bases 17 kg each: 135 km/h
Space required for six-legged stand: 2900 x 2560 mm
Material of six-legged stand: St/tZn
Material of air-termination mast/air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load at 12 bases 17 kg each: 269 kg
Surface load at 18 bases 17 kg each: 371 kg

Gyártó: DEHN
Típus: FS D60 10 11M AL SBS STTZN
Cikksz.: 105911
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 11000 mm
Radius 1200 mm
Max. gust wind speed for 12 bases 17 kg each 112 km/h
Max. gust wind speed for 18 bases 17 kg each 135 km/h
Space required for six-legged stand 2900 x 2560 mm
Material of six-legged stand St/tZn
Material of air-termination mast/air-termination rod Al
Standard EN 62561-(1+2)
Surface load at 12 bases 17 kg each 269 kg
Surface load at 18 bases 17 kg each 371 kg

Artikel 105911 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105911 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben