Vezetőtartók HVI power vezetékhez robbanásveszélyes terekhez
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45121553/HDVORSCHAU/Fangeinrichtung_013_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45121553/HDVORSCHAU/Fangeinrichtung_013_16-9.jpg)
The HVI power Conductor is suitable for installation in explosion hazardous areas Ex zone 1 (gases, vapours, mists) as well as Ex zone 21 (dusts). The special installation conditions safely prevent electric sparks to neighbouring metal parts when lightning current flows through the HVI power Conductor.
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45121554/HDVORSCHAU/HVI-Leitung_1_T%C3%9CV_2015.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45121554/HDVORSCHAU/HVI-Leitung_1_T%C3%9CV_2015.jpg)
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45121555/HDVORSCHAU/819137_160_Herst_E.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/45121555/HDVORSCHAU/819137_160_Herst_E.jpg)
Art.-Nr. 275450 LH ZS 27 EX W85 BP V2A
GTIN 4013364244436, Zolltarifnr. (EU): 85389099, Bruttogewicht: 179.40 g, VPE: 10.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 27 mm |
Wall distance | 85 mm |
Fixing | [4x] Ø5.1 / [2x] 7 x 10 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 275451 LH ZS 27 EX W240 BP V2A
GTIN 4013364244498, Zolltarifnr. (EU): 85389099, Bruttogewicht: 291.40 g, VPE: 10.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 27 mm |
Wall distance | 240 mm |
Fixing | [4x] Ø5.1 / [2x] 7 x 10 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 275498 VS EX 500 V2A
GTIN 4013364146945, Zolltarifnr. (EU): 85389099, Bruttogewicht: 320.00 g, VPE: 10.00 db.
VorgängerTechnische Daten
Fixing | [4x] Ø5.5 / [2x] 7 x 10 mm |
Art.-Nr. 275454 LH ZS 27 EX P85 SBB V2A
GTIN 4013364244504, Zolltarifnr. (EU): 85389099, Bruttogewicht: 188.50 g, VPE: 10.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 27 mm |
Wall distance | 95 mm |
Clamping range of tube | 50-300 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 275455 LH ZS 27 EX P240 SBB V2A
GTIN 4013364244535, Zolltarifnr. (EU): 85389099, Bruttogewicht: 296.30 g, VPE: 10.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 27 mm |
Wall distance | 250 mm |
Clamping range of tube | 50-300 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |