Art.-Nr. 202853 DLH AL ZS 20 23 V2A
GTIN 4013364354166, Zolltarifnr. (EU): 85389099, Bruttogewicht: 113.00 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 202851 DLH KF ZS 20 23 V2A
GTIN 4013364354142, Zolltarifnr. (EU): 85389099, Bruttogewicht: 212.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | approx. 18 / 22 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 202850 DLH RSF ZS 20 23 V2A
GTIN 4013364354135, Zolltarifnr. (EU): 85389099, Bruttogewicht: 205.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | Ø20-25 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 202829 DLH ZS 20 23 H55 L205 V2A
GTIN 4013364159822, Zolltarifnr. (EU): 85389099, Bruttogewicht: 119.00 g, VPE: 1.00 db.
VorgängerTechnische Daten
Material of roof conductor holder | StSt |
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Length of brace | 205 mm |
Art.-Nr. 202852 DLH SF ZS 20 23 V2A
GTIN 4013364354159, Zolltarifnr. (EU): 85389099, Bruttogewicht: 157.80 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | 0.7-8 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |