Art.-Nr. 106815 DH ZS 20 D16 1270 GFK PA
GTIN 4013364381506, Zolltarifnr. (EU): 85389099, Bruttogewicht: 537.70 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Quantity of concrete bases | 2 (17 kg each) |
Length | 1270 mm |
Insulating clearance | 1245 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Art.-Nr. 301209 KSV 200 10 FER V2A
GTIN 4013364158252, Zolltarifnr. (EU): 85359000, Bruttogewicht: 67.00 g, VPE: 1.00 db.
Technische Daten
Material of clamping screw | StSt |
Material of clamp | StSt |
Clamping range Rd | 10 mm |
Type | + spring washer |
Art.-Nr. 105461 DIDH PAE 20 D16 1270 AL V2A
GTIN 4013364381520, Zolltarifnr. (EU): 85389099, Bruttogewicht: 882.10 g, VPE: 1.00 db.
Technische Daten
Material of spacer | Al |
Lenght of spacer | 1270 mm |
Conductor support Rd | 20 mm |
Material of conductor holder | StSt |
Length of variable sealing end | 350-900 mm |
Art.-Nr. 105469 V DBS RA320 PAE 20 V 600 1180 V2A
GTIN 4013364381575, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.70 kg, VPE: 1.00 db.
Technische Daten
Material (tripod) | StSt |
Radius | 320 mm |
Quantity of concrete bases | 3 (8.5 kg each) |
Conductor support Rd | 20 mm |
Adjustment range of spacer | 600-1180 mm |
Length of variable sealing end | 900-1500 mm |