Art.-Nr. 301209 KSV 200 10 FER V2A
GTIN 4013364158252, Zolltarifnr. (EU): 85359000, Bruttogewicht: 67.00 g, VPE: 1.00 db.
Technische Daten
Material of clamping screw | StSt |
Material of clamp | StSt |
Clamping range Rd | 10 mm |
Type | + spring washer |
Art.-Nr. 106814 DH ZS 27 30 D16 1500 GFK PA
GTIN 4013364381483, Zolltarifnr. (EU): 85389099, Bruttogewicht: 673.00 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Quantity of concrete bases | 2 (17 kg each) |
Length | 1500 mm |
Insulating clearance | 1475 mm |
Conductor support Rd | 27 mm |
Thread | M8 |
Art.-Nr. 105468 V DBS RA320 PAE 27 V 600 1180 V2A
GTIN 4013364381582, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.74 kg, VPE: 1.00 db.
Technische Daten
Material (tripod) | StSt |
Radius | 320 mm |
Quantity of concrete bases | 3 (8.5 kg each) |
Conductor support Rd | 27 mm |
Adjustment range of spacer | 600-1180 mm |
Length of variable sealing end | 900-1500 mm |
Max. gust wind speed (3 bases 8.5 kg each; l = 900 mm) | 170 km/h |
Max. gust wind speed (3 bases 8.5 kg each; l = 1500 mm) | 104 km/h |
Art.-Nr. 105467 V DBS RA320 PAE 27 V 750 1510 V2A
GTIN 4013364381599, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.19 kg, VPE: 1.00 db.
Technische Daten
Material (tripod) | StSt |
Radius | 320 mm |
Quantity of concrete bases | 3 (8.5 kg each) |
Conductor support Rd | 27 mm |
Adjustment range of spacer | 750-1510 mm |
Length of variable sealing end | 1500-1800 mm |
Max. gust wind speed (3 bases 8.5 kg each; l = 1500 mm) | 104 km/h |
Max. gust wind speed (3 bases 8.5 kg each ; l = 1800 mm) | 93 km/h |
Art.-Nr. 105462 DIDH PAE 27 D16 1270 AL V2A
GTIN 4013364381537, Zolltarifnr. (EU): 85389099, Bruttogewicht: 892.00 g, VPE: 1.00 db.
Technische Daten
Material (spacer) | Al |
Lenght of spacer | 1270 |
Conductor support Rd | 27 mm |
Material (conductor holder) | StSt |
Clamping range Rd MV clamp | 8-10 / 16 mm |
Material (clamp) | Al |
Length of variable sealing end | 350-900 mm |
Max. gust wind speed (1 base 17 kg each; l = 900 mm) | 100 km/h |
Max. gust wind speed (2 bases 17 kg each; l = 900 mm) | 141 km/h |