Art.-Nr. 540105 BRS 50.300 BB16 8 V2A
GTIN 4013364115880, Zolltarifnr. (EU): 85359000, Bruttogewicht: 359.30 g, VPE: 1.00 db.
Technische Daten
Material of head / strip | StSt |
Clamping range of square hollow profile | 40 x 60 to 70 x 70 mm |
Clamping range of pipe | 50-300 mm |
Connection Rd | 16 mm |
Dimensions of tensioning strap | 1100 x 25 x 0.3 mm |
Standard | EN 62561-1 |