Art.-Nr. 819299 AE BO10 KF HVI LI V2A
GTIN 4013364118911, Zolltarifnr. (EU): 85359000, Bruttogewicht: 140.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Design | with spring washer |
Screw | threaded bolt M6 x 8 mm |
Art.-Nr. 410219 PAE 17 20 AB11 V2A
GTIN 4013364118829, Zolltarifnr. (EU): 85359000, Bruttogewicht: 74.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Ø | 17 mm |
Connection bore Ø | 11 mm |
Screw | di M10 x 20 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Fixing kit for HVI light Conductor
Fixing kit for mounting the HVI light Conductor at the supporting tube Ø50 mm (e.g. HVI long supporting tube), consisting of connection plate (for four conductors, incl. two self-locking nuts) and fixing ring with four slotted conductor holders (Ø17 mm) for the adjustment range (incl. two cable ties).
1 Produkt
Art.-Nr. 819289 BFS SR D50 4AE HVI LI AL V2A
GTIN 4013364236486, Zolltarifnr. (EU): 85389099, Bruttogewicht: 530.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt / Al |
Connection plate support | square hole 13 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 105229 BB 1XB11GSM8 1XB23GSM12 AL
GTIN 4013364280625, Zolltarifnr. (EU): 85389099, Bruttogewicht: 98.80 g, VPE: 10.00 db.
Technische Daten
Material | Al |
Connection | 1x W 11 mm, 1x W 23 mm |
Screw | di M8 x 10 di M12 x 20 mm |
Wire end ferrule | 50 mm² |
Material of wire end ferrule | Cu/Sn |