Art.-Nr. 380110 FSK 3X8.10 FRM10X50 AL
GTIN 4013364133273, Zolltarifnr. (EU): 85359000, Bruttogewicht: 102.40 g, VPE: 50.00 db.
Technische Daten
Material of clamp | Al |
Clamping range of air-termination rod | 8-10 mm |
Clamping range Rd | 2x 8-10 mm |
Material of thrust washer | St/tZn |
Standard | EN 62561-1 |
Art.-Nr. 380116 FSK 2X8.10 16 FRM10X50 AL
GTIN 4013364133280, Zolltarifnr. (EU): 85359000, Bruttogewicht: 102.40 g, VPE: 50.00 db.
Technische Daten
Material of clamp | Al |
Clamping range of air-termination rod | 16 mm |
Clamping range Rd | 2x 8-10 mm |
Material of thrust washer | St/tZn |
Standard | EN 62561-1 |