Art.-Nr. 106150 DIDH 6.10 675 MMV KT V2A GFK
GTIN 4013364092914, Zolltarifnr. (EU): 85389099, Bruttogewicht: 340.00 g, VPE: 1.00 db.
Technische Daten
Conductor support Rd | 6-10 mm |
Material of conductor holder | StSt |
Length (l1) | 675 mm |
Insulating distance (l2) | 590 mm |
Art.-Nr. 106815 DH ZS 20 D16 1270 GFK PA
GTIN 4013364381506, Zolltarifnr. (EU): 85389099, Bruttogewicht: 537.70 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Quantity of concrete bases | 2 (17 kg each) |
Length | 1270 mm |
Insulating clearance | 1245 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Art.-Nr. 105469 V DBS RA320 PAE 20 V 600 1180 V2A
GTIN 4013364381575, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.70 kg, VPE: 1.00 db.
Technische Daten
Material (tripod) | StSt |
Radius | 320 mm |
Quantity of concrete bases | 3 (8.5 kg each) |
Conductor support Rd | 20 mm |
Adjustment range of spacer | 600-1180 mm |
Length of variable sealing end | 900-1500 mm |
Art.-Nr. 390209 MVK 200 8.10 SKM10X30 V2A
GTIN 4013364158245, Zolltarifnr. (EU): 85359000, Bruttogewicht: 103.50 g, VPE: 1.00 db.
Technische Daten
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Material thickness (t1) | 2.5 mm |
Screw | d M10 x 30 mm |
Material of screw / nut | StSt |
Art.-Nr. 105461 DIDH PAE 20 D16 1270 AL V2A
GTIN 4013364381520, Zolltarifnr. (EU): 85389099, Bruttogewicht: 882.10 g, VPE: 1.00 db.
Technische Daten
Material of spacer | Al |
Lenght of spacer | 1270 mm |
Conductor support Rd | 20 mm |
Material of conductor holder | StSt |
Length of variable sealing end | 350-900 mm |