Art.-Nr. 819299 AE BO10 KF HVI LI V2A
GTIN 4013364118911, Zolltarifnr. (EU): 85359000, Bruttogewicht: 140.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Type | with spring washer |
Screw | threaded bolt M6 x 8 mm |
Art.-Nr. 253026 RLA 20 FB K SW
GTIN 4013364100169, Zolltarifnr. (EU): 39269097, Bruttogewicht: 9.50 g, VPE: 50.00 db.
Technische Daten
Material | plastic |
Colour | black ● |
Conductor support Rd | 20 mm |
Art.-Nr. 106812 DH ZS 20 D16 1000 GFK PA
GTIN 4013364104907, Zolltarifnr. (EU): 85389099, Bruttogewicht: 435.10 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Length (l1) | 1000 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) | 98 km/h |
Art.-Nr. 102340 BES 17KG KT16 ULP D337 SET
GTIN 4013364105119, Zolltarifnr. (EU): 68109100, Bruttogewicht: 17.82 kg, VPE: 54.00 db.
Technische Daten
Total weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge | StSt |
Art.-Nr. 253015 DLH FB 8 LO 100X100X70
GTIN 4013364022201, Zolltarifnr. (EU): 68109100, Bruttogewicht: 1.05 kg, VPE: 10.00 db.
Technische Daten
Conductor routing | loose |
Material of conductor holder | plastic |
Conductor support Rd | 8 mm |
Block | concrete (C35/45) |
Weight | 1 kg |