Design with 1x HVI power Conductor inside. Conductor length to be indicated when ordering (steps of 0.5 m).
Maximum total length of the HVI power Conductor 11.0 m at LPS class I.
Maximum total length of the HVI power Conductor 15.0 m at LPS class II.
Maximum total length of the HVI power Conductor 22.5 m at LPS class III.
1 Produkt
Art.-Nr. 819760 FM 60 L11M IP HVIP L10M GFK AL STTZN
GTIN 4013364240391, Zolltarifnr. (EU): 85389099, Bruttogewicht: 57.89 kg, VPE: 1.00 db.
VorgängerTechnische Daten
Total length of air-termination mast | 11000 mm |
Length of air-termination rod | 3000 mm |
Material of air-termination rod | Al |
Length of supporting tube | 2300 mm |
Material of supporting tube | GRP / Al |
Length of mast pipe | 6000 mm |
Material of mast pipe | St/tZn |
Diameter Ø conductor | 27 mm |
Colour of conductor | black ● |
Material of conductor | Cu |
Minimum order length | 10 m |
Maximum order length | 35 m |
Suitable for installation outside of tube | no |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |