Art.-Nr. 105390
GTIN , Zolltarifnr. (EU): , Bruttogewicht: , VPE:
Technische Daten
Material of tripod | <TRANSLATION_PLACEHOLDER> |
Support | 50 mm |
Radius | 600 mm |
Space required for tripod | 1400 x 1200 mm |
Art.-Nr. 105391
GTIN , Zolltarifnr. (EU): , Bruttogewicht: , VPE:
Technische Daten
Material of tripod | <TRANSLATION_PLACEHOLDER> |
Support | 50 mm |
Radius | 1450 mm |
Space required for tripod | 2900 x 2500 mm |
Art.-Nr. 105490
GTIN , Zolltarifnr. (EU): , Bruttogewicht: , VPE:
Technische Daten
Material of tripod | <TRANSLATION_PLACEHOLDER> |
Support | 50 mm |
Radius | 600 mm |
Space required for tripod | 1200 x 1200 mm |
Art.-Nr. 105491
GTIN , Zolltarifnr. (EU): , Bruttogewicht: , VPE:
Technische Daten
Material of tripod | <TRANSLATION_PLACEHOLDER> |
Support | 50 mm |
Radius | 1450 mm |
Space required for tripod | 2400 x 2400 mm |
Art.-Nr. 105351 DBS KB D40.50 RA620 STTZN
GTIN 4013364238916, Zolltarifnr. (EU): 85389099, Bruttogewicht: 11.50 kg, VPE: 1.00 db.
Technische Daten
Material of tripod | St/tZn |
Support | 40 / 50 mm |
Radius | 620 mm |
Quantity of concrete bases | 3-12 blocks 17 kg each |
Space required for tripod | 1300 x 1450 mm |
Art.-Nr. 105201 DBS KB D40.50 RA1435 STTZN
GTIN 4013364095915, Zolltarifnr. (EU): 85389099, Bruttogewicht: 17.23 kg, VPE: 1.00 db.
Technische Daten
Material of tripod | St/tZn |
Support | 40 / 50 mm |
Radius | 1435 mm |
Quantity of concrete bases | 3-12 blocks 17 kg each |
Space required for tripod | 2520 x 2860 mm |