Kalapácsbetét/beütőfej csőföldelőhöz
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916566/HDVORSCHAU/649005_16-9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916566/HDVORSCHAU/649005_16-9.jpg)
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916567/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916567/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
Art.-Nr. 648005 HE RE 25 R27 VH WN STBLANK
GTIN 4013364129160, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.46 kg, VPE: 1.00 db.
Technische Daten
Type | EH 22/400, EH 23/230, EH 24/042/200, BH 23 and BHF 30 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Bore (d1 x l1) | 25.6 x 39 mm |
Length | 246 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Art.-Nr. 648007 HE RE 25 SW22 VH AC STBLANK
GTIN 4013364129177, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.46 kg, VPE: 1.00 db.
Technische Daten
Type | Cobra 149+248 and Pionjär 120+130 |
Adapter | hexagon SW22 x 108 mm |
Material | St/bare |
Bore (d1 x l1) | 25.6 x 39 mm |
Length | 246 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Art.-Nr. 648009 HE RE 25 SDS MAX VH STBLANK
GTIN 4013364315501, Zolltarifnr. (EU): 82079099, Bruttogewicht: 973.00 g, VPE: 1.00 db.
Technische Daten
Type | vibration / impact hammer with SDS-max adapter |
Adapter | round Ø18 x 175 mm |
Material | St/bare |
Bore (d1 x l1) | 25.6 x 39 mm |
Length | 260 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Note: It is recommended to use a hammer with a minimum striking force of 26 joules. The maximum drive-in depth depends on the soil conditions. |
Art.-Nr. 648029 HE RE 25 SW28 VH BO STBLANK
GTIN 4013364236059, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.60 kg, VPE: 1.00 db.
Technische Daten
Type | GSH 27, GSH 27 VC, TE 3000 AVR (2021-es modellig), K 2628 H |
Adapter | hexagon SW28 |
Material | St/bare |
Bore (d1 x l1) | 25.6 x 39 mm |
Length | 266 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |
Art.-Nr. 648031 HE RE 25 TES VH HI STBLANK
GTIN 4013364293182, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.51 kg, VPE: 1.00 db.
Technische Daten
Type | vibration / impact hammer with TE-S adapter |
Adapter | Hilti TE-S |
Material | St/bare |
Bore (d1 x l1) | 25,6 x 39 mm |
Length | 280 mm |
Earth rod diameter | 25 mm |
Earth rod type | RE |