Art.-Nr. 410720 EL10 L2.05M 1KSO 8.10 1SKS 10
GTIN 4013364032415, Zolltarifnr. (EU): 85444290, Bruttogewicht: 292.00 g, VPE: 1.00 db.
Technische Daten
Cable cross section | 10 mm2 |
Cable length (l1) | 2.05 m |
Cable lug open | M8 / M10 |
Pin cable lug | size 10 (w = 4.3) |
Colour | black ● |
Art.-Nr. 416016 EL16 L1.55M 1KSO 8.10 1SKS 16
GTIN 4013364029484, Zolltarifnr. (EU): 85444290, Bruttogewicht: 340.00 g, VPE: 1.00 db.
Technische Daten
Cable cross section | 16 mm2 |
Cable length (l1) | 1.55 m |
Cable lug open | M8 / M10 |
Pin cable lug | size 16 (w = 5.8) |
Colour | black ● |
Art.-Nr. 410606 EL10 L0.65M 1KSG 8 1SKS 10
GTIN 4013364029491, Zolltarifnr. (EU): 85444290, Bruttogewicht: 114.30 g, VPE: 1.00 db.
Technische Daten
Cable cross section | 10 mm2 |
Cable length (l1) | 0.65 m |
Cable lug closed | M8 |
Pin cable lug | size 10 (w = 4.3) |
Colour | black ● |