Art.-Nr. 200600 HSPD HS4.5 L50 PA
GTIN 4013364098220, Zolltarifnr. (EU): 39269097, Bruttogewicht: 5.60 g, VPE: 50.00 db.
Technische Daten
Material | PA |
Thickness of insulating material | 60 mm |
Anchoring depth / length | 50 mm |
Art.-Nr. 200601 HSPD HS4.5 L85 PA
GTIN 4013364098237, Zolltarifnr. (EU): 39269097, Bruttogewicht: 8.60 g, VPE: 50.00 db.
Technische Daten
Material | PA |
Thickness of insulating material | 100 mm |
Anchoring depth / length | 85 mm |