Art.-Nr. 563169 AK RPA V2A
GTIN 4013364104839, Zolltarifnr. (EU): 85359000, Bruttogewicht: 77.80 g, VPE: 50.00 db.
Technische Daten
Conductor support Rd / Fl | Ø8-10 / 30 x 3 up to 11 mm |
Material | StSt |
Material (cage clamp) | St/tZn |
Terminal cross section | 2.5-95 mm2 |
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) | 5.5 kA |
<TRANSLATION_PLACEHOLDER> | <TRANSLATION_PLACEHOLDER> |