Small design
Brass jaw with steel tips (Material No. 1.4104) and copper contact clip.
Connection: Flat head screw with slot or with enclosed crimped cable lug 25 mm² – M6 (Cu/gal Sn).
Part No. 546 002 may also be combined with earthing conductor. See Safety Equipment cataloque Part No. 758 216.
2 Produkte
Art.-Nr. 546025 EZ 16 FL13 ASM6 STGALZN
GTIN 4013364004023, Zolltarifnr. (EU): 85359000, Bruttogewicht: 177.60 g, VPE: 1.00 db.
Technische Daten
Material of tongs | St/gal Zn |
Clamping range Rd / Fl | up to Ø16 / up to 13 mm |
Length | 140 mm |
Connection screw | M6 x 12 mm |
Art.-Nr. 546002 EZ 16 FL13 ASM6 V2A
GTIN 4013364004016, Zolltarifnr. (EU): 85359000, Bruttogewicht: 177.00 g, VPE: 1.00 db.
Technische Daten
Material of tongs | StSt |
Clamping range Rd / Fl | up to Ø16 / up to 13 mm |
Length | 140 mm |
Connection screw | M6 x 16 mm |
Art.-Nr. 546000 EZ 55 FL45 ASM10 STGALZN
GTIN 4013364019959, Zolltarifnr. (EU): 85359000, Bruttogewicht: 544.31 g, VPE: 1.00 db.
Technische Daten
Material of tongs | St/gal Zn |
Clamping range Rd / Fl | up to Ø55 / up to 45 mm |
Length | 205 mm |
Connection nut | M10 |
Art.-Nr. 546001 EZ 55 FL45 ASM10 V2A
GTIN 4013364019973, Zolltarifnr. (EU): 85359000, Bruttogewicht: 542.70 g, VPE: 1.00 db.
Technische Daten
Material of tongs | StSt |
Clamping range Rd / Fl | up to Ø55 / up to 45 mm |
Length | 205 mm |
Connection nut | M10 |
Art.-Nr. 546211 EZ 55 FL45 ASM10 4KSP V2A
GTIN 4013364294493, Zolltarifnr. (EU): 85359000, Bruttogewicht: 632.00 g, VPE: 1.00 db.
Technische Daten
Material of tongs | StSt |
Clamping range Rd / Fl | up to Ø55 / up to 45 mm |
Length | 205 mm |
Connection nut | M10 |