Kalapácsbetét/beütőfej
![](/thumbor/unsafe/fit-in/480x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916484/HDVORSCHAU/620005a1_16_9.jpg)
![](/thumbor/unsafe/fit-in/1280x720/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916484/HDVORSCHAU/620005a1_16_9.jpg)
For earth rods type Z and AZ.
Ø20 mm (pin Ø12 mm Part No. 620...) or
Ø25 mm (pin Ø15 mm Part No. 625...)
With the Atlas Copco equipment different adapter types can be used. Please note that when placing your order.
Details
![](/thumbor/unsafe/fit-in/300x300/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916485/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
![lorem ipsum](/thumbor/unsafe/fit-in/1280x/filters:fill(ffffff,false):quality(98)/dehn.de/store/f/40916485/HDVORSCHAU/Hammereinsaetze_Auswahlhilfe_EN.jpg)
Art.-Nr. 620005 HE TE 20 R27 VH WN STBLANK
GTIN 4013364027039, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.07 kg, VPE: 1.00 db.
Technische Daten
Type | BHF 30 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 200 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Special hammer insert Part No. 620 039 for earth rods Part No. 620 902 TYPE AZ StSt (V4A). |
Art.-Nr. 625005 HE TE 25 R27 VH WN STBLANK
GTIN 4013364027046, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.05 kg, VPE: 1.00 db.
Technische Daten
Type | BHF 30 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 200 mm |
Earth rod diameter | 25 mm |
Earth rod type | S, Z |
Special hammer insert Part No. 620 039 for earth rods Part No. 620 902 TYPE AZ StSt (V4A). |
Art.-Nr. 620009 HE TE 20 R27 LVH WN STBLANK
GTIN 4013364118119, Zolltarifnr. (EU): 82079099, Bruttogewicht: 2.80 kg, VPE: 1.00 db.
Technische Daten
Type | BH 55, BH 65, BH 55rw, EH 50, EH 75 and EH 22/400 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 260 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Art.-Nr. 625009 HE TE 25 R27 LVH WN STBLANK
GTIN 4013364118126, Zolltarifnr. (EU): 82079099, Bruttogewicht: 2.80 kg, VPE: 1.00 db.
Technische Daten
Type | BH 55, BH 65, BH 55rw, EH 50, EH 75 and EH 22/400 |
Adapter | round Ø27 x 80 mm |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 260 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Art.-Nr. 620007 HE TE 20 SW22 VH AC STBLANK
GTIN 4013364027084, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.08 kg, VPE: 1.00 db.
Technische Daten
Type | Cobra Combi, Pionjär 120+130, CP Red Hawk (Cobra Standard) |
Adapter | hexagon SW22 x 108 mm |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 240 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Art.-Nr. 625007 HE TE 25 SW22 VH AC STBLANK
GTIN 4013364027091, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.03 kg, VPE: 1.00 db.
Technische Daten
Type | Cobra Combi, Pionjär 120+130, CP Red Hawk (Cobra Standard) |
Adapter | hexagon SW22 x 108 mm |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 240 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Art.-Nr. 620008 HE TE 20 SW25 VH AC STBLANK
GTIN 4013364066151, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.44 kg, VPE: 1.00 db.
Technische Daten
Type | TEX 15 PE, 19 PE, 23 PE |
Adapter | hexagon SW25 x 108 mm |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 240 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Art.-Nr. 625008 HE TE 25 SW25 VH AC STBLANK
GTIN 4013364066144, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.41 kg, VPE: 1.00 db.
Technische Daten
Type | TEX 15 PE, 19 PE, 23 PE |
Adapter | hexagon SW25 x 108 mm |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 240 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Art.-Nr. 620019 HE TE 20 SW28 VH AC STBLANK
GTIN 4013364027008, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.98 kg, VPE: 1.00 db.
Technische Daten
Type | TEX 28 HE, 27 H, 15 PE, 19 PE, 23 PE, 22 PS |
Adapter | hexagon SW28 x 160 mm |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 350 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Art.-Nr. 625019 HE TE 25 SW28 VH AC STBLANK
GTIN 4013364027015, Zolltarifnr. (EU): 82079099, Bruttogewicht: 2.08 kg, VPE: 1.00 db.
Technische Daten
Type | TEX 28 HE, 27 H, 15 PE, 19 PE, 23 PE, 22 PS |
Adapter | hexagon SW28 x 160 mm |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 350 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Art.-Nr. 620010 HE TE 20 SW32 VH AC STBLANK
GTIN 4013364244764, Zolltarifnr. (EU): 82079099, Bruttogewicht: 2.31 kg, VPE: 1.00 db.
Technische Daten
Type | TT, PRO, MK1 |
Adapter | hexagon SW32 x 160 mm |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 350 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Art.-Nr. 625010 HE TE 25 SW32 VH AC STBLANK
GTIN 4013364157613, Zolltarifnr. (EU): 82079099, Bruttogewicht: 2.25 kg, VPE: 1.00 db.
Technische Daten
Type | TT, PRO, MK1 |
Adapter | hexagon SW32 x 160 mm |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 350 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z, AZ |
Art.-Nr. 620029 HE TE 20 SW28 VH BO STBLANK
GTIN 4013364066113, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.43 kg, VPE: 1.00 db.
Technische Daten
Type | GSH 27 / osztásegység 3000 AVR (2021-es modellig) / K 2628 H |
Adapter | hexagon SW28 (1 1/8'') |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 250 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Art.-Nr. 625029 HE TE 25 SW28 VH BO STBLANK
GTIN 4013364066120, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.41 kg, VPE: 1.00 db.
Technische Daten
Type | GSH 27 / osztásegység 3000 AVR (2021-es modellig) / K 2628 H |
Adapter | hexagon SW28 (1 1/8'') |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 250 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Art.-Nr. 620031 HE TE 20 TES VH HI STBLANK
GTIN 4013364244849, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.13 kg, VPE: 1.00 db.
Technische Daten
Type | vibration / impact hammer with TE-S adapter |
Adapter | hexagon SW22 |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 280 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Art.-Nr. 625031 HE TE 25 TES VH HI STBLANK
GTIN 4013364244856, Zolltarifnr. (EU): 82079099, Bruttogewicht: 1.44 kg, VPE: 1.00 db.
Technische Daten
Type | vibration / impact hammer with TE-S adapter |
Adapter | hexagon SW22 |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 280 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Art.-Nr. 620030 HE TE 20 SDS MAX VH STBLANK
GTIN 4013364244818, Zolltarifnr. (EU): 82079099, Bruttogewicht: 800.00 g, VPE: 1.00 db.
Technische Daten
Type | vibration / impact hammer with SDS-max adapter |
Adapter | round Ø18 x 175 mm |
Material | St/bare |
Bore (d1 x l1) | 13 x 50 mm |
Length | 260 mm |
Earth rod diameter | 20 mm |
Earth rod type | Z, AZ |
Note: It is recommended to use a hammer with a minimum striking force of 26 joules. The maximum drive-in depth depends on the soil conditions. |
Art.-Nr. 625030 HE TE 25 SDS MAX VH STBLANK
GTIN 4013364244825, Zolltarifnr. (EU): 82079099, Bruttogewicht: 760.00 g, VPE: 1.00 db.
Technische Daten
Type | vibration / impact hammer with SDS-max adapter |
Adapter | round Ø18 x 175 mm |
Material | St/bare |
Bore (d1 x l1) | 16 x 55 mm |
Length | 260 mm |
Earth rod diameter | 25 mm |
Earth rod type | Z |
Note: It is recommended to use a hammer with a minimum striking force of 26 joules. The maximum drive-in depth depends on the soil conditions. |