Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Földelési fixpont M16

With connection thread M16 for higher current loadings (50 Hz), e.g. for connecting the ring equipotential bonding system with the earth-termination systems of power installations with nominal a.c. voltages over 1 kV (transformer earthing).

The connection cable may be connected e.g. with a cross unit (Part No. 318 207/318 209) to the further components of the earth-termination system, or to the reinforcement with the corresponding clamps.

For formwork installation, with snap-on plastic cover (yellow) and sealing around the connection thread.

1 Produkt

Art.-Nr. 478027 EFP M16 V4A SL400

GTIN 4013364125995, Zolltarifnr. (EU): 85359000, Bruttogewicht: 603.40 g, VPE: 10.00 db.


Abbildungen

Weitere Information

Fixed earthing terminal M16, StSt (V4A)
Fixed earthing terminal M16
With terminal thread M16 for higher current loadings (50 Hz), e.g. for connection of the ring equipotential bonding at the earth-termination systems of power systems with nominal a.c. voltages exceeding 1 kV (transformer earthing)
Connection thread: M16
Material of plate: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
Material of cable: Cu/gal Sn
Cross-section of connecting cable: 70 mm²
Length of connecting cable: 400 mm
Diameter Ø connecting cable: 10.5 mm
Standard: EN 62561-1
Short-circuit current (50 Hz): 11 kA

Gyártó: DEHN
Típus: EFP M16 V4A SL400
Cikksz.: 478027
vagy egyenértékű.

Zertifikate

 

Technische Daten

Connection thread M16
Material of plate StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
Material of cable Cu /gal Sn
Cross-section of connecting cable 70 mm²
Length of connecting cable 400 mm
Diameter Ø connecting cable 10.5 mm
Connection plate Ø 80 mm
Standard EN 62561-1
Short-circuit current (50 Hz) (1 s; ≤ 300 °C) 11 kA

Artikel 478027 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 478027 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben