Art.-Nr. 562250 CUPAH GL Q25 L29 AL CU
GTIN 4013364019737, Zolltarifnr. (EU): 74198090, Bruttogewicht: 2.20 g, VPE: 100.00 db.
Technische Daten
Material outside | Al |
Material inside | Cu |
Cross-section | 25 mm2 |
Length | 29 mm |
Inside diameter Ø | 6.3 mm |
Outside diameter Ø | 8.3 mm |
Material thickness | 1.0 mm |
Art.-Nr. 562035 CUPAH GL Q35 L32 AL CU
GTIN 4013364019744, Zolltarifnr. (EU): 74198090, Bruttogewicht: 2.70 g, VPE: 100.00 db.
Technische Daten
Material outside | Al |
Material inside | Cu |
Cross-section | 35 mm2 |
Length | 32 mm |
Inside diameter Ø | 7.5 mm |
Outside diameter Ø | 9.5 mm |
Material thickness | 1.0 mm |
Art.-Nr. 562050 CUPAH GL Q50 L40 AL CU
GTIN 4013364019751, Zolltarifnr. (EU): 74198090, Bruttogewicht: 5.30 g, VPE: 100.00 db.
Technische Daten
Material outside | Al |
Material inside | Cu |
Cross-section | 50 mm2 |
Length | 40 mm |
Inside diameter Ø | 8.2 mm |
Outside diameter Ø | 10.0 mm |
Material thickness | 1.0 mm |
Art.-Nr. 562135 CUPAH GL Q35 L32 CU AL
GTIN 4013364019768, Zolltarifnr. (EU): 74198090, Bruttogewicht: 2.50 g, VPE: 100.00 db.
Technische Daten
Material outside | Cu |
Material inside | Al |
Cross-section | 35 mm2 |
Length | 32 mm |
Inside diameter Ø | 7.5 mm |
Outside diameter Ø | 9.5 mm |
Material thickness | 1.0 mm |
Art.-Nr. 562150 CUPAH GL Q50 L40 CU AL
GTIN 4013364019775, Zolltarifnr. (EU): 74198090, Bruttogewicht: 5.30 g, VPE: 100.00 db.
Technische Daten
Material outside | Cu |
Material inside | Al |
Cross-section | 50 mm2 |
Length | 40 mm |
Inside diameter Ø | 8.2 mm |
Outside diameter Ø | 10.0 mm |
Material thickness | 1.0 mm |
Art.-Nr. 562001 CUPAH UGL Q50 L60 AL CU
GTIN 4013364019782, Zolltarifnr. (EU): 74198090, Bruttogewicht: 4.30 g, VPE: 100.00 db.
Technische Daten
Material outside | Al |
Material inside | Cu |
Cross-section | 50 mm2 |
Length | 60 mm |
Inside diameter Ø | 8.5 mm |
Outside diameter Ø | 9.5 mm |
Material thickness | 0.5 mm |
Art.-Nr. 562101 CUPAH UGL Q50 L60 CU AL
GTIN 4013364019799, Zolltarifnr. (EU): 74198090, Bruttogewicht: 3.80 g, VPE: 100.00 db.
Technische Daten
Material outside | Cu |
Material inside | Al |
Cross-section | 50 mm2 |
Length | 60 mm |
Inside diameter Ø | 8.5 mm |
Outside diameter Ø | 9.5 mm |
Material thickness | 0.5 mm |