Art.-Nr. 339060 DRK KB 6.10 W16.22 STTZN
GTIN 4013364046870, Zolltarifnr. (EU): 85359000, Bruttogewicht: 137.40 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | St/tZn |
Clamping range Rd | 6-10 mm |
Material of cleat | St/tZn |
Width / material thickness | 40 mm |
Material of screw | St/tZn |
Standard | EN 62561-1 |
Art.-Nr. 339061 DRK KB 6.10 W16.22 AL
GTIN 4013364127395, Zolltarifnr. (EU): 85359000, Bruttogewicht: 86.90 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | Al |
Clamping range Rd | 6-10 mm |
Material of cleat | Al |
Width / material thickness | 40 / 3 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339067 DRK KB 6.10 W16.22 CU
GTIN 4013364046887, Zolltarifnr. (EU): 85359000, Bruttogewicht: 140.10 g, VPE: 25.00 db.
VorgängerTechnische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | Cu |
Clamping range Rd | 6-10 mm |
Material of cleat | Cu |
Width / material thickness | 40 / 2 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339069 DRK KB 6.10 W16.22 V2A
GTIN 4013364079960, Zolltarifnr. (EU): 85359000, Bruttogewicht: 126.00 g, VPE: 25.00 db.
VorgängerTechnische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | StSt |
Clamping range Rd | 6-10 mm |
Material of cleat | StSt |
Width / material thickness | 40 / 2 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339050 DRK DUL 8.10 W16.22 STTZN
GTIN 4013364096257, Zolltarifnr. (EU): 85359000, Bruttogewicht: 142.00 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | St/tZn |
Clamping range Rd | 8-10 mm |
Material of cleat | St/tZn |
Width / material thickness | 40 / 2 mm |
Material of screw | St/tZn |
Standard | EN 62561-1 |
Art.-Nr. 339051 DRK DUL 8.10 W16.22 AL
GTIN 4013364127388, Zolltarifnr. (EU): 85359000, Bruttogewicht: 98.70 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | Al |
Clamping range Rd | 8-10 mm |
Material of cleat | StSt |
Width / material thickness | 40 / 3 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339057 DRK DUL 8.10 W16.22 CU
GTIN 4013364096332, Zolltarifnr. (EU): 85359000, Bruttogewicht: 154.00 g, VPE: 25.00 db.
VorgängerTechnische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | Cu |
Clamping range Rd | 8-10 mm |
Material of cleat | Cu |
Width / material thickness | 40 / 2 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339059 DRK DUL 8.10 W16.22 V2A
GTIN 4013364096301, Zolltarifnr. (EU): 85359000, Bruttogewicht: 136.00 g, VPE: 25.00 db.
VorgängerTechnische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | StSt |
Clamping range Rd | 8-10 mm |
Material of cleat | StSt |
Width / material thickness | 40 / 2 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339167 ZMDRK KB 6.10 W16.22 CU STTZN
GTIN 4013364034426, Zolltarifnr. (EU): 85359000, Bruttogewicht: 144.00 g, VPE: 1.00 db.
Technische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | Cu / St/tZn |
Clamping range Rd | 6-10 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339157 ZMDRK DUL 8.10 W16.22 CU STTZN
GTIN 4013364096325, Zolltarifnr. (EU): 85359000, Bruttogewicht: 146.00 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 16-22 mm |
Material of clamp | Cu / St/tZn |
Clamping range Rd | 8-10 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 338000 DRK ZS 7.10 W13.25 STTZN
GTIN 4013364024847, Zolltarifnr. (EU): 85359000, Bruttogewicht: 175.00 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 13-25 mm |
Material of clamp | St/tZn |
Clamping range Rd | 7-10 mm |
Material of cleat | St/tZn |
Width / material thickness | 40 / 3 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 338001 DRK ZS 7.10 W13.25 AL
GTIN 4013364054172, Zolltarifnr. (EU): 85359000, Bruttogewicht: 72.50 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 13-25 mm |
Material of clamp | Al |
Clamping range Rd | 7-10 mm |
Material of cleat | Al |
Width / material thickness | 40 / 3 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 338007 DRK ZS 7.10 W13.25 CU
GTIN 4013364024854, Zolltarifnr. (EU): 85359000, Bruttogewicht: 194.00 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 13-25 mm |
Material of clamp | Cu |
Clamping range Rd | 7-10 mm |
Material of cleat | Cu |
Width / material thickness | 40 / 3 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 338009 DRK ZS 7.10 W13.25 V2A
GTIN 4013364057982, Zolltarifnr. (EU): 85359000, Bruttogewicht: 140.00 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 13-25 mm |
Material of clamp | StSt |
Clamping range Rd | 7-10 mm |
Material of cleat | StSt |
Width / material thickness | 40 / 2,5 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
Art.-Nr. 339010 DRK ZS 7.10 W13.25 B60 STTZN
GTIN 4013364024823, Zolltarifnr. (EU): 85359000, Bruttogewicht: 199.00 g, VPE: 25.00 db.
Technische Daten
Clamping range of bead | 13-25 mm |
Material of clamp | St/tZn |
Clamping range Rd | 7-10 mm |
Material of cleat | St/tZn |
Width / material thickness | 60 / 2.5 mm |
Material of screw | StSt |
Standard | EN 62561-1 |