Art.-Nr. 275339 LH ZS 27 SB50.300 V2A
GTIN 4013364223332, Zolltarifnr. (EU): 85389099, Bruttogewicht: 257.00 g, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Tensioning range Ø pipe | 50-300 mm |
Art.-Nr. 102010 BES 17KG KT16 D337 SET
GTIN 4013364057814, Zolltarifnr. (EU): 68109100, Bruttogewicht: 17.62 kg, VPE: 54.00 db.
Technische Daten
Weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Art.-Nr. 202857 DLH ZS 27 30 H55 L205 V2A
GTIN 4013364153189, Zolltarifnr. (EU): 85389099, Bruttogewicht: 132.64 g, VPE: 1.00 db.
Technische Daten
Material of roof conductor holder | StSt |
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Length of brace | 205 mm |
Art.-Nr. 202860 DLH RSF ZS 27 V2A
GTIN 4013364354180, Zolltarifnr. (EU): 85389099, Bruttogewicht: 211.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | Ø20-25 mm |
Conductor support Rd | 27 mm |
Standard | EN 62561-4 |
Art.-Nr. 202861 DLH KF ZS 27 V2A
GTIN 4013364354197, Zolltarifnr. (EU): 85389099, Bruttogewicht: 221.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | approx. 18 / 22 mm |
Conductor support Rd | 27 mm |
Standard | EN 62561-4 |
Art.-Nr. 106814 DH ZS 27 30 D16 1500 GFK PA
GTIN 4013364381483, Zolltarifnr. (EU): 85389099, Bruttogewicht: 673.00 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Quantity of concrete bases | 2 (17 kg each) |
Length | 1500 mm |
Insulating clearance | 1475 mm |
Conductor support Rd | 27 mm |
Thread | M8 |
Art.-Nr. 102075 BES 8.5KG KT10 16 D240 SET
GTIN 4013364094215, Zolltarifnr. (EU): 68109100, Bruttogewicht: 8.46 kg, VPE: 120.00 db.
Technische Daten
Total weight | 8.5 kg |
Diameter Ø | 240 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Art.-Nr. 105462 DIDH PAE 27 D16 1270 AL V2A
GTIN 4013364381537, Zolltarifnr. (EU): 85389099, Bruttogewicht: 892.00 g, VPE: 1.00 db.
Technische Daten
Material (spacer) | Al |
Lenght of spacer | 1270 |
Conductor support Rd | 27 mm |
Material (conductor holder) | StSt |
Clamping range Rd MV clamp | 8-10 / 16 mm |
Material (clamp) | Al |
Length of variable sealing end | 350-900 mm |
Max. gust wind speed (1 base 17 kg each; l = 900 mm) | 100 km/h |
Max. gust wind speed (2 bases 17 kg each; l = 900 mm) | 141 km/h |
Art.-Nr. 275359 LH ZS 27 30 SBH 25X0.3 V2A
GTIN 4013364223271, Zolltarifnr. (EU): 85389099, Bruttogewicht: 142.00 g, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Art.-Nr. 106324 SPK 25X0.3 V2A
GTIN 4013364099074, Zolltarifnr. (EU): 85389099, Bruttogewicht: 51.70 g, VPE: 20.00 db.
Technische Daten
Material of head | StSt |
For strap (w x d) | 25 x 0.3 mm |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Art.-Nr. 202863 DLH AL ZS 27 V2A
GTIN 4013364354210, Zolltarifnr. (EU): 85389099, Bruttogewicht: 119.00 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Conductor support Rd | 27 mm |
Standard | EN 62561-4 |
Art.-Nr. 253300 GP B10 H60 D300 KS GR
GTIN 4013364129771, Zolltarifnr. (EU): 85389099, Bruttogewicht: 196.67 g, VPE: 24.00 db.
Technische Daten
Diameter Ø | 300 mm |
Diameter Ø of lock bush | 10 mm |
Height | 60 mm |
Material | plastic |
Colour | grey ● |
Art.-Nr. 540901 SPB 25X0.3 L100M V2A
GTIN 4013364076525, Zolltarifnr. (EU): 73269098, Bruttogewicht: 6.30 kg, VPE: 1.00 db.
Technische Daten
Material | StSt |
Strap dimensions (w x d) | 25 x 0.3 mm |
Length | 100 m |
Art.-Nr. 253301 BES 4.6KG SB10 180X180X70
GTIN 4013364129788, Zolltarifnr. (EU): 68109100, Bruttogewicht: 4.60 kg, VPE: 24.00 db.
Technische Daten
Material | concrete (C35/45) |
Dimensions | 180 x 180 x 70 mm |
Art.-Nr. 253331 LH ZS 27 KT D16 L85 V2A
GTIN 4013364155206, Zolltarifnr. (EU): 85389099, Bruttogewicht: 180.00 g, VPE: 25.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 27 mm |
Height of conductor holder | approx. 125 mm |
Art.-Nr. 105468 V DBS RA320 PAE 27 V 600 1180 V2A
GTIN 4013364381582, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.74 kg, VPE: 1.00 db.
Technische Daten
Material (tripod) | StSt |
Radius | 320 mm |
Quantity of concrete bases | 3 (8.5 kg each) |
Conductor support Rd | 27 mm |
Adjustment range of spacer | 600-1180 mm |
Length of variable sealing end | 900-1500 mm |
Max. gust wind speed (3 bases 8.5 kg each; l = 900 mm) | 170 km/h |
Max. gust wind speed (3 bases 8.5 kg each; l = 1500 mm) | 104 km/h |
Art.-Nr. 105467 V DBS RA320 PAE 27 V 750 1510 V2A
GTIN 4013364381599, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.19 kg, VPE: 1.00 db.
Technische Daten
Material (tripod) | StSt |
Radius | 320 mm |
Quantity of concrete bases | 3 (8.5 kg each) |
Conductor support Rd | 27 mm |
Adjustment range of spacer | 750-1510 mm |
Length of variable sealing end | 1500-1800 mm |
Max. gust wind speed (3 bases 8.5 kg each; l = 1500 mm) | 104 km/h |
Max. gust wind speed (3 bases 8.5 kg each ; l = 1800 mm) | 93 km/h |
Art.-Nr. 253334 DLH ZS 27 V2A 8.5KG KT D240 ULP
GTIN 4013364154933, Zolltarifnr. (EU): 85389099, Bruttogewicht: 8.59 kg, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Art.-Nr. 102050 ULP KS D370 SW
GTIN 4013364045996, Zolltarifnr. (EU): 39269097, Bruttogewicht: 217.00 g, VPE: 1.00 db.
Technische Daten
Outside diameter Ø | 370 mm |
Inside diameter Ø | 360 mm |
Material | EVA |
Colour | black ● |
Art.-Nr. 275249 LH ZS 27 KS H10 V2A
GTIN 4013364152366, Zolltarifnr. (EU): 85389099, Bruttogewicht: 60.20 g, VPE: 25.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Thread | M8 |
Art.-Nr. 202862 DLH SF ZS 27 V2A
GTIN 4013364354203, Zolltarifnr. (EU): 85389099, Bruttogewicht: 164.80 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | 0,7-8 mm |
Conductor support Rd | 27 mm |
Standard | EN 62561-4 |
Art.-Nr. 275240 LH ZS 27 GM8 V2A
GTIN 4013364152335, Zolltarifnr. (EU): 85389099, Bruttogewicht: 55.80 g, VPE: 25.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Thread | M8 |
Art.-Nr. 275241 LH ZS 27 GM6 V2A
GTIN 4013364152342, Zolltarifnr. (EU): 85389099, Bruttogewicht: 56.10 g, VPE: 25.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Thread | M6 |
Art.-Nr. 253330 LH ZS 27 DS10 L75 V2A
GTIN 4013364153585, Zolltarifnr. (EU): 85389099, Bruttogewicht: 101.29 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 27 mm |
Height of conductor holder | approx. 87 mm |
Art.-Nr. 253333 DLH ZS 27 V2A BES180 GP300 K
GTIN 4013364153578, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.74 kg, VPE: 24.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Art.-Nr. 102060 ULP KS D280 SW
GTIN 4013364094987, Zolltarifnr. (EU): 39269097, Bruttogewicht: 139.90 g, VPE: 1.00 db.
Technische Daten
Outside diameter Ø | 280 mm |
Inside diameter Ø | 270 mm |
Material | EVA |
Colour | black ● |
Art.-Nr. 275242 LH ZS 27 B5.5X10 V2A
GTIN 4013364152359, Zolltarifnr. (EU): 85389099, Bruttogewicht: 55.50 g, VPE: 25.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 27 mm |
Fixing hole | 5.5 x 10 mm |
Art.-Nr. 106323 BRS SPB25 50.300 V2A
GTIN 4013364097315, Zolltarifnr. (EU): 85389099, Bruttogewicht: 121.50 g, VPE: 10.00 db.
Technische Daten
Material of head / strap | StSt |
Clamping range Ø | 50-300 mm |
Dimensions of strap | 1100 x 25 x 0.3 mm |
Material of screw | StSt |