Art.-Nr. 253239 DLH ZS 20 23 V2A 8.5KG KT D240 ULP
GTIN 4013364159853, Zolltarifnr. (EU): 85389099, Bruttogewicht: 8.70 kg, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Art.-Nr. 202852 DLH SF ZS 20 23 V2A
GTIN 4013364354159, Zolltarifnr. (EU): 85389099, Bruttogewicht: 157.80 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | 0.7-8 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 105460 DIDH PAE 17 D16 750 AL V2A
GTIN 4013364381513, Zolltarifnr. (EU): 85389099, Bruttogewicht: 577.40 g, VPE: 1.00 db.
Technische Daten
Material (spacer) | Al |
Lenght of spacer | 750 mm |
Conductor support Rd | 17 mm |
Material (conductor holder) | StSt |
Clamping range Rd MV clamp | 8-10 / 16 mm |
Material (clamp) | Al |
Length of variable adjustment range | 350-900 mm |
Max. gust wind speed (1 base 17 kg each; l = 900 mm) | 111 km/h |
Max. gust wind speed (2 bases 17 kg each; l = 900 mm) | 159 km/h |
Art.-Nr. 102340 BES 17KG KT16 ULP D337 SET
GTIN 4013364105119, Zolltarifnr. (EU): 68109100, Bruttogewicht: 17.82 kg, VPE: 54.00 db.
Technische Daten
Total weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge | StSt |
Art.-Nr. 253229 DLH ZS 20 23 V2A 4.7KG BES180 GP300 K
GTIN 4013364159846, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.89 kg, VPE: 1.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 20 / 23 mm |
Art.-Nr. 253300 GP B10 H60 D300 KS GR
GTIN 4013364129771, Zolltarifnr. (EU): 85389099, Bruttogewicht: 196.67 g, VPE: 24.00 db.
Technische Daten
Diameter Ø | 300 mm |
Diameter Ø of lock bush | 10 mm |
Height | 60 mm |
Material | plastic |
Colour | grey ● |
Art.-Nr. 102050 ULP KS D370 SW
GTIN 4013364045996, Zolltarifnr. (EU): 39269097, Bruttogewicht: 217.00 g, VPE: 1.00 db.
Technische Daten
Outside diameter Ø | 370 mm |
Inside diameter Ø | 360 mm |
Material | EVA |
Colour | black ● |
Art.-Nr. 253015 DLH FB 8 LO 100X100X70
GTIN 4013364022201, Zolltarifnr. (EU): 68109100, Bruttogewicht: 1.05 kg, VPE: 10.00 db.
Technische Daten
Conductor routing | loose |
Material of conductor holder | plastic |
Conductor support Rd | 8 mm |
Block | concrete (C35/45) |
Weight | 1 kg |
Art.-Nr. 202851 DLH KF ZS 20 23 V2A
GTIN 4013364354142, Zolltarifnr. (EU): 85389099, Bruttogewicht: 212.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | approx. 18 / 22 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 253301 BES 4.6KG SB10 180X180X70
GTIN 4013364129788, Zolltarifnr. (EU): 68109100, Bruttogewicht: 4.60 kg, VPE: 24.00 db.
Technische Daten
Material | concrete (C35/45) |
Dimensions | 180 x 180 x 70 mm |
Art.-Nr. 202853 DLH AL ZS 20 23 V2A
GTIN 4013364354166, Zolltarifnr. (EU): 85389099, Bruttogewicht: 113.00 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Fixing | [4x] Ø5.2 / [2x] Ø6.5 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |
Art.-Nr. 106852 DH ZS 20 D16 500 GFK PA
GTIN 4013364119307, Zolltarifnr. (EU): 85389099, Bruttogewicht: 229.00 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Length (l1) | 500 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) | 151 km/h |
Art.-Nr. 106812 DH ZS 20 D16 1000 GFK PA
GTIN 4013364104907, Zolltarifnr. (EU): 85389099, Bruttogewicht: 435.10 g, VPE: 1.00 db.
Technische Daten
Material of spacer | GRP |
Material of conductor holder / adapter | PA |
Length (l1) | 1000 mm |
Conductor support Rd | 20 mm |
Thread | M8 |
Max. gust wind speed (1x block 17 kg, holder distance 1000 mm) | 98 km/h |
Art.-Nr. 102010 BES 17KG KT16 D337 SET
GTIN 4013364057814, Zolltarifnr. (EU): 68109100, Bruttogewicht: 17.62 kg, VPE: 54.00 db.
Technische Daten
Weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Art.-Nr. 253289 LH ZS 20 23 DS10 L75 V2A
GTIN 4013364159860, Zolltarifnr. (EU): 85389099, Bruttogewicht: 94.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 20 / 23 mm |
Height of conductor holder | 87 mm |
Bolt | Ø10 mm (push-fit) |
Art.-Nr. 102060 ULP KS D280 SW
GTIN 4013364094987, Zolltarifnr. (EU): 39269097, Bruttogewicht: 139.90 g, VPE: 1.00 db.
Technische Daten
Outside diameter Ø | 280 mm |
Inside diameter Ø | 270 mm |
Material | EVA |
Colour | black ● |
Art.-Nr. 253026 RLA 20 FB K SW
GTIN 4013364100169, Zolltarifnr. (EU): 39269097, Bruttogewicht: 9.50 g, VPE: 50.00 db.
Technische Daten
Material | plastic |
Colour | black ● |
Conductor support Rd | 20 mm |
Art.-Nr. 102075 BES 8.5KG KT10 16 D240 SET
GTIN 4013364094215, Zolltarifnr. (EU): 68109100, Bruttogewicht: 8.46 kg, VPE: 120.00 db.
Technische Daten
Total weight | 8.5 kg |
Diameter Ø | 240 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Art.-Nr. 253279 LH ZS 20 23 KT D16 L85 V2A
GTIN 4013364159877, Zolltarifnr. (EU): 85389099, Bruttogewicht: 182.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Conductor support Rd | 20 / 23 mm |
Height of conductor holder | 125 mm |
Bolt | Ø16 mm (wedge-fit) |
Art.-Nr. 202850 DLH RSF ZS 20 23 V2A
GTIN 4013364354135, Zolltarifnr. (EU): 85389099, Bruttogewicht: 205.40 g, VPE: 25.00 db.
Technische Daten
Material (roof conductor holder) | StSt |
Material (conductor holder) | StSt |
Clamping range | Ø20-25 mm |
Conductor support Rd | 20 / 23 mm |
Standard | EN 62561-4 |