Art.-Nr. 819430 HVI P 27 L6M SR3500 FSP1000 GFK V2A
GTIN 4013364152236, Zolltarifnr. (EU): 85389099, Bruttogewicht: 16.00 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / StSt |
Length of supporting tube | 3500 mm |
Transport length | 3500 mm |
Diameter Ø conductor | 27 mm |
Colour of conductor | black ● |
Material of conductor | Cu |
Minimum order length | 6 m |
Maximum order length | 35 m |
Suitable for installation outside of tube | no |
Max. free length with air-termination rod (wall mounting) | 3500 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819431 HVI P 27 L6M SR3500 FS2500 GFK V2A
GTIN 4013364155442, Zolltarifnr. (EU): 85389099, Bruttogewicht: 17.60 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / StSt |
Length of supporting tube | 3500 mm |
Transport length | 3500 mm |
Diameter Ø conductor | 27 mm |
Colour of conductor | black ● |
Material of conductor | Cu |
Minimum order length | 6 m |
Maximum order length | 35 m |
Suitable for installation outside of tube | no |
Max. free length with air-termination rod (wall mounting) | 5000 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819433 HVI P 27 L6M SR5000 FS2500 GFK V2A
GTIN 4013364155459, Zolltarifnr. (EU): 85389099, Bruttogewicht: 21.60 kg, VPE: 1.00 db.
Technische Daten
Material of supporting tube | GRP / StSt |
Length of supporting tube | 5000 mm |
Transport length | 5000 mm |
Diameter Ø conductor | 27 mm |
Colour of conductor | black ● |
Material of conductor | Cu |
Minimum order length | 6 m |
Maximum order length | 35 m |
Suitable for installation outside of tube | no |
Max. free length with air-termination rod (wall mounting) | 5000 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |