Art.-Nr. 275030 FBH ZS 30 IGM8 STTZN ZG
GTIN 4013364095847, Zolltarifnr. (EU): 85389099, Bruttogewicht: 89.00 g, VPE: 50.00 db.
Technische Daten
Conductor support Fl | 30 x 3.5 mm |
Thread of conductor holder | M8 |
Height of conductor holder | 20 mm |
Material of clamping plate | St/tZn |
Material of base part | ZDC |
Standard | EN 62561-4 |
Art.-Nr. 275230 FBH ZS 30 IGM8 KD8X40STTZN ZG
GTIN 4013364095854, Zolltarifnr. (EU): 85389099, Bruttogewicht: 95.60 g, VPE: 50.00 db.
Technische Daten
Conductor support Fl | 30 x 3.5 mm |
Thread of conductor holder | M8 |
Height of conductor holder | 20 mm |
Material of clamping plate | St/tZn |
Material of base part | ZDC |
Screw | ak 5 x 50 mm |
Plastic plug | Ø8 x 40 mm |
Standard | EN 62561-4 |