Art.-Nr. 284030 FBH ZS 30 B6.5X16 STTZN
GTIN 4013364022485, Zolltarifnr. (EU): 85389099, Bruttogewicht: 55.20 g, VPE: 100.00 db.
Technische Daten
Height of conductor holder | 10 mm |
Conductor support Fl | 30 x 3.5 mm |
Material of conductor holder | St/tZn |
Material of base part | St/tZn |
Material thickness (t) | 3 mm |
Width of component (l1) | 58 mm |
Standard | EN 62561-4 |
Art.-Nr. 284040 FBH ZS 40 B6.5X16 STTZN
GTIN 4013364022492, Zolltarifnr. (EU): 85389099, Bruttogewicht: 66.20 g, VPE: 100.00 db.
VorgängerTechnische Daten
Height of conductor holder | 10 mm |
Conductor support Fl | 40 x 4-5 mm |
Material of conductor holder | St/tZn |
Material of base part | St/tZn |
Material thickness (t) | 3 mm |
Width of component (l1) | 70 mm |
Standard | EN 62561-4 |
Art.-Nr. 286030 FBH ZS 30 B6.5X16 HS5X50 STTZN
GTIN 4013364022508, Zolltarifnr. (EU): 85389099, Bruttogewicht: 61.90 g, VPE: 50.00 db.
Technische Daten
Height of conductor holder | 10 mm |
Conductor support Fl | 30 x 3.5 mm |
Material of conductor holder | St/tZn |
Material of base part | St/tZn |
Material thickness (t) | 3 mm |
Screw | ak 5 x 50 mm |
Width of component (l1) | 58 mm |
Standard | EN 62561-4 |
Art.-Nr. 286139 FBH ZS 30 B6.5X16 HS5X50 V2A
GTIN 4013364035393, Zolltarifnr. (EU): 85389099, Bruttogewicht: 46.50 g, VPE: 50.00 db.
Technische Daten
Height of conductor holder | 8.5 mm |
Conductor support Fl | 30 x 3.5 mm |
Material of conductor holder | StSt |
Material of base part | StSt |
Material thickness (t) | 2 mm |
Screw | ak 5 x 50 mm |
Width of component (l1) | 58 mm |
Standard | EN 62561-4 |