Art.-Nr. 274030 FBH ZS 30 M8 V2A
GTIN 4013364130340, Zolltarifnr. (EU): 85389099, Bruttogewicht: 35.90 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Fl | 30 x 3.5 mm |
Conductor support Rd | 6-10 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |
Standard | EN 62561-4 |
Art.-Nr. 274230 FBH ZS 30 KS KD8X40 V2A
GTIN 4013364130456, Zolltarifnr. (EU): 85389099, Bruttogewicht: 46.90 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Fl | 30 x 3.5 mm |
Conductor support Rd | 6-10 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |
Screw | ak 5 x 50 mm |
Plastic plug | Ø8 x 40 mm |
Standard | EN 62561-4 |