GTIN 4013364031494, Zolltarifnr. (EU): 85389099, Bruttogewicht: 33.40 g, VPE: 50.00 db.
Abbildungen
Weitere Information
Technische Daten
Hole Ø | 6.5 mm |
Material of conductor holder | StSt |
Height of conductor holder | 28 mm |
Conductor support Rd | 13-16 mm |
Hole Ø | 6.5 mm |
Material of conductor holder | StSt |
Height of conductor holder | 28 mm |
Conductor support Rd | 13-16 mm |
Conductor routing | fixed |
Total height of conductor holder | 46 mm |
Screw | dj M6 x 25 mm |
Material of screw | StSt |