Art.-Nr. 273731 SH ZS 16 AB D10X180 STTZN ZG
GTIN 4013364096691, Zolltarifnr. (EU): 85389099, Bruttogewicht: 149.12 g, VPE: 1.00 db.
VorgängerTechnische Daten
Thickness of insulating material | approx. 110 mm |
Drilling depth | approx. 190 mm |
Material of saddle clamp | St/tZn |
Material of base part | ZDC |
Height of conductor holder | 20 mm |
Conductor support Rd | 16 mm |
Screw / plug | bl (TX40) 7 x 180 mm |