Art.-Nr. 275116 SH ZS 16 M8 V2A
GTIN 4013364095823, Zolltarifnr. (EU): 85389099, Bruttogewicht: 98.00 g, VPE: 50.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Thread of conductor holder | M8 |
Height of conductor holder | 20 mm |
Material of saddle clamp | St/tZn |
Material of base part | ZDC |
Art.-Nr. 275260 SH ZS 16 KD8X40 STTZN ZG
GTIN 4013364095830, Zolltarifnr. (EU): 85389099, Bruttogewicht: 102.30 g, VPE: 50.00 db.
Technische Daten
Conductor support Rd | 16 mm |
Thread of conductor holder | M8 |
Height of conductor holder | 20 mm |
Material of saddle clamp | St/tZn |
Material of base part | ZDC |
Screw | ak 5 x 50 mm |
Plastic plug | Ø8 x 40 mm |