GTIN 4013364031487, Zolltarifnr. (EU): 85389099, Bruttogewicht: 23.60 g, VPE: 50.00 db.
Abbildungen
Weitere Information
Technische Daten
Hole Ø | 6.5 mm |
Material of conductor holder | StSt |
Conductor support Rd | 6-10 mm |
Height of conductor holder | 22 mm |
Standard | EN 62561-4 |
Hole Ø | 6.5 mm |
Material of conductor holder | StSt |
Conductor support Rd | 6-10 mm |
Height of conductor holder | 22 mm |
Total height of conductor holder | 31 mm |
Conductor routing | fixed |
Screw | dj M6 x 20 mm |
Material of screw | StSt |
Standard | EN 62561-4 |