Art.-Nr. 286819 LH ZS 7.10 FL30 AS KD8X40 V2A
GTIN 4013364085824, Zolltarifnr. (EU): 85389099, Bruttogewicht: 72.00 g, VPE: 50.00 db.
Technische Daten
Conductor support Rd | 7-10 mm |
Conductor support Fl | 30 mm |
Height of conductor holder | 10 mm |
Material of conductor holder | StSt |
Screw | ak 5 x 50 mm |
Plastic plug | Ø8 x 40 mm |
Standard | EN 62561-4 |