Art.-Nr. 274110 LH ZS 8.10 FL20 M8 V2A
GTIN 4013364123434, Zolltarifnr. (EU): 85389099, Bruttogewicht: 31.50 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Rd | 8-10 mm |
Conductor support Fl | 20 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |
Standard | EN 62561-4 |
Art.-Nr. 274117 LH ZS 8.10 FL20 M8 CU
GTIN 4013364128194, Zolltarifnr. (EU): 85389099, Bruttogewicht: 31.70 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt / gal Cu |
Conductor support Rd | 8-10 mm |
Conductor support Fl | 20 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |
Standard | EN 62561-4 |
Art.-Nr. 274150 LH ZS 8.10 FL20 M8 KS CU
GTIN 4013364128187, Zolltarifnr. (EU): 85389099, Bruttogewicht: 35.00 g, VPE: 50.00 db.
Technische Daten
Material of conductor holder | StSt |
Conductor support Rd | 8-10 mm |
Conductor support Fl | 20 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |
Standard | EN 62561-4 |
Art.-Nr. 274160 LH ZS 8.10 FL20 KS KD8X40 V2A
GTIN 4013364123380, Zolltarifnr. (EU): 85389099, Bruttogewicht: 42.00 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Rd | 8-10 mm |
Conductor support Fl | 20 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |
Plastic base | grey ● |
Screw | ak 5 x 50 mm |
Standard | EN 62561-4 |
Art.-Nr. 274167 LH ZS 8.10 FL20 KS KD8X40 CU
GTIN 4013364128200, Zolltarifnr. (EU): 85389099, Bruttogewicht: 42.70 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt / gal Cu |
Conductor support Rd | 8-10 mm |
Conductor support Fl | 20 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |
Plastic base | brown ● |
Screw | ak 5 x 50 mm |
Standard | EN 62561-4 |
Art.-Nr. 274113 LH ZS 13 M8 V2A
GTIN 4013364123403, Zolltarifnr. (EU): 85389099, Bruttogewicht: 37.60 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of conductor holder | StSt |
Conductor support Rd | 13 mm |
Height of conductor holder | 20 mm |
Thread of conductor holder | M8 |