Art.-Nr. 275110 LH ZS 7.10 IGM8 STTZN ZG
GTIN 4013364095793, Zolltarifnr. (EU): 85389099, Bruttogewicht: 66.60 g, VPE: 50.00 db.
Technische Daten
Conductor support Rd | 7-10 mm |
Thread of conductor holder | M8 |
Height of conductor holder | 20 mm |
Material of saddle clamp | St/tZn |
Material of base part | ZDC |
Standard | EN 62561-4 |
Art.-Nr. 275160 LH ZS 7.10 KD8X40 STTZN ZG
GTIN 4013364095809, Zolltarifnr. (EU): 85389099, Bruttogewicht: 78.00 g, VPE: 50.00 db.
Technische Daten
Conductor support Rd | 7-10 mm |
Thread of conductor holder | M8 |
Height of conductor holder | 20 mm |
Material of saddle clamp | St/tZn |
Material of base part | ZDC |
Screw | ak 5 x 50 mm |
Plastic plug | Ø8 x 40 mm |
Standard | EN 62561-4 |
Art.-Nr. 275113 LH ZS 13 IGM8 STTZN ZG
GTIN 4013364095816, Zolltarifnr. (EU): 85389099, Bruttogewicht: 84.00 g, VPE: 50.00 db.
VorgängerTechnische Daten
Conductor support Rd | 11-13 mm |
Thread of conductor holder | M8 |
Height of conductor holder | 20 mm |
Material of saddle clamp | St/tZn |
Material of base part | ZDC |