Connection kit for HVI power long Conductor Ø27 mm for installation inside of tube
Connection elements for sealing the HVI power long Conductor at both ends, to implement the sealing end of the conductor in the supporting tube (head piece) and connection element for connection with other parts of the external lightning protection system or earth-termination system (including two heat-shrinkable sleeves).
1 Produkt
Art.-Nr. 819142 HVI P LO ASS KF 27 V2A
GTIN 4013364152458, Zolltarifnr. (EU): 85359000, Bruttogewicht: 431.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Outside diameter Ø | 30 mm |
Screw | threaded bolt M6 x 8 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Connection kit for HVI power long Conductor Ø27 mm for installation outside of tube
Connection kit for HVI power Conductor for installation on HVI power supporting tubes GRP / Al consisting of connection elements, threaded pins, connection part, heat-shrinkable sleeves, cable ties and fixing ring with a slotted conductor holder (Ø27 mm).
1 Produkt
Art.-Nr. 819149 HVI P LO ASS RAV KF 27 V2A
GTIN 4013364272057, Zolltarifnr. (EU): 85359000, Bruttogewicht: 853.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Connection | bolt Ø10 mm, L 50 mm |
Outside diameter Ø | 30 mm |
Screw | threaded bolt M6 x 8 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 410239 PAE 27 AB11 V2A
GTIN 4013364152465, Zolltarifnr. (EU): 85359000, Bruttogewicht: 80.00 g, VPE: 1.00 db.
Technische Daten
Material | StSt |
Clamping range Ø | 27 mm |
Connection bore Ø | 11 mm |
Screw | i M10 x 20 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |