Art.-Nr. 819160 HVI P RIV 90 27 L6M SW
GTIN 4013364152298, Zolltarifnr. (EU): 85446010, Bruttogewicht: 5.47 kg, VPE: 1.00 db.
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 27 mm |
Minimum order length | 6 m |
Maximum order length | 35 m |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
HVI power Conductor (pre-assembled, installation outside of tube) for HVI power supporting tube GRP / Al
HVI power Conductor pre-assembled for installation outside of tube with head piece and connection element (loosely enclosed).
Connection kit for installation of the HVI power Conductor on HVI power supporting tubes GRP / Al consists of threaded pins, connection part, heat-shrinkable sleeve and fixing ring with slotted conductor holder (Ø27 mm) for the sealing end (including cable ties).
Minimum order length 6 m, conductor length to be indicated when ordering (in steps of 0.5 m).
1 Produkt
Art.-Nr. 819165 HVI P RAV 90 27 L6M SW
GTIN 4013364272224, Zolltarifnr. (EU): 85446010, Bruttogewicht: 6.28 kg, VPE: 1.00 db.
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 27 mm |
Minimum order length | 6 m |
Maximum order length | 35 m |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819137 HVI P LO 90 27 L100M SW
GTIN 4013364152625, Zolltarifnr. (EU): 85446010, Bruttogewicht: 854.00 g/m, VPE: 100.00 m
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 27 mm |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819163 HVI P LO 90 27 L6...35M SW
GTIN 4013364280199, Zolltarifnr. (EU): 85446010, Bruttogewicht: 5.65 kg, VPE: 1.00 db.
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 27 mm |
Minimum order length | 6 m |
Maximum order length | 35 m |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |
Art.-Nr. 819161 HVI P LO 90 27 L36...80M SW
GTIN 4013364281646, Zolltarifnr. (EU): 85446010, Bruttogewicht: 35.40 kg, VPE: 1.00 db.
Technische Daten
Material of conductor | Cu |
Material of insulation | PE |
Material of sheath | PE |
Colour of conductor | black ● |
Diameter Ø conductor | 27 mm |
Minimum order length | 36 m |
Maximum order length | 80 m |
<TRANSLATION_PLACEHOLDER> (<TRANSLATION_PLACEHOLDER>) | <TRANSLATION_PLACEHOLDER> <TRANSLATION_PLACEHOLDER> |