Art.-Nr. 102050 ULP KS D370 SW
GTIN 4013364045996, Zolltarifnr. (EU): 39269097, Bruttogewicht: 217.00 g, VPE: 1.00 db.
Technische Daten
Outside diameter Ø | 370 mm |
Inside diameter Ø | 360 mm |
Material | EVA |
Colour | black ● |
Art.-Nr. 102010 BES 17KG KT16 D337 SET
GTIN 4013364057814, Zolltarifnr. (EU): 68109100, Bruttogewicht: 17.62 kg, VPE: 54.00 db.
Technische Daten
Weight | 17 kg |
Support | wedge mounting Ø16 mm |
Diameter Ø | 337 mm |
Material | concrete (C45/55) |
Material of wedge / adapter | StSt |
Art.-Nr. 105460 DIDH PAE 17 D16 750 AL V2A
GTIN 4013364381513, Zolltarifnr. (EU): 85389099, Bruttogewicht: 577.40 g, VPE: 1.00 db.
Technische Daten
Material (spacer) | Al |
Lenght of spacer | 750 mm |
Conductor support Rd | 17 mm |
Material (conductor holder) | StSt |
Clamping range Rd MV clamp | 8-10 / 16 mm |
Material (clamp) | Al |
Length of variable adjustment range | 350-900 mm |
Max. gust wind speed (1 base 17 kg each; l = 900 mm) | 111 km/h |
Max. gust wind speed (2 bases 17 kg each; l = 900 mm) | 159 km/h |
Art.-Nr. 301209 KSV 200 10 FER V2A
GTIN 4013364158252, Zolltarifnr. (EU): 85359000, Bruttogewicht: 67.00 g, VPE: 1.00 db.
Technische Daten
Material of clamping screw | StSt |
Material of clamp | StSt |
Clamping range Rd | 10 mm |
Type | + spring washer |