Art.-Nr. 206349 DLH DG 8 H20 L103 EH V2A
GTIN 4013364047716, Zolltarifnr. (EU): 85389099, Bruttogewicht: 50.20 g, VPE: 50.00 db.
Technische Daten
Material of roof conductor holder | StSt |
Length of brace | 103 mm |
Height of conductor holder | 20 mm |
Material of conductor holder | StSt |
Conductor support Rd | 8 mm |
Standard | EN 62561-4 |
Art.-Nr. 204229 DLH DS 8 H36 L90 EH GR V2A
GTIN 4013364035300, Zolltarifnr. (EU): 85389099, Bruttogewicht: 33.40 g, VPE: 50.00 db.
Technische Daten
Material of roof conductor holder | StSt |
Length of brace | 90 mm |
Height of conductor holder | 36 mm |
Material of conductor holder | plastic |
Colour of conductor holder | grey ● |
Conductor support Rd | 8 mm |
Art.-Nr. 204239 DLH DS 8 H36 L90 EH BR V2A
GTIN 4013364035317, Zolltarifnr. (EU): 85389099, Bruttogewicht: 33.50 g, VPE: 50.00 db.
Technische Daten
Material of roof conductor holder | StSt |
Length of brace | 90 mm |
Height of conductor holder | 36 mm |
Material of conductor holder | plastic |
Colour of conductor holder | brown ● |
Conductor support Rd | 8 mm |
Art.-Nr. 206369 DLH DG 8 H20 L87 EH V2A
GTIN 4013364086494, Zolltarifnr. (EU): 85389099, Bruttogewicht: 52.30 g, VPE: 50.00 db.
Technische Daten
Material of roof conductor holder | StSt |
Length of brace | 87 mm |
Height of conductor holder | 20 mm |
Material of conductor holder | StSt |
Conductor support Rd | 8 mm |
Standard | EN 62561-4 |