Art.-Nr. 204359 DLH DS 8 H16 L169 WS V2A
GTIN 4013364082779, Zolltarifnr. (EU): 85389099, Bruttogewicht: 64.02 g, VPE: 1.00 db.
VorgängerTechnische Daten
Material of roof conductor holder | StSt |
Length of brace (l1) | 169 mm |
Height of conductor holder | 16 mm |
Material of conductor holder | plastic |
Colour of conductor holder | grey ● |
Conductor support Rd | 8 mm |
Art.-Nr. 206359 DLH DG 8 H20 L169 WS V2A
GTIN 4013364047723, Zolltarifnr. (EU): 85389099, Bruttogewicht: 67.92 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of roof conductor holder | StSt |
Length of brace (l1) | 169 mm |
Height of conductor holder | 20 mm |
Material of conductor holder | StSt |
Conductor support Rd | 8 mm |
Standard | EN 62561-4 |
Art.-Nr. 202050 DLH DQ 6.10 H55 L115 WS STTZN
GTIN 4013364020214, Zolltarifnr. (EU): 85389099, Bruttogewicht: 142.94 g, VPE: 25.00 db.
Technische Daten
Material of roof conductor holder | St/tZn |
Length of brace (l1) | 115 mm |
Material of conductor holder | St/tZn |
Conductor support Rd | 6-10 mm |
Art.-Nr. 202080 DLH DQ 6.10 H55 L410 WS STTZN
GTIN 4013364020276, Zolltarifnr. (EU): 85389099, Bruttogewicht: 256.58 g, VPE: 50.00 db.
VorgängerTechnische Daten
Material of roof conductor holder | St/tZn |
Length of brace (l1) | 410 mm |
Material of conductor holder | St/tZn |
Conductor support Rd | 6-10 mm |