Art.-Nr. 204029 LH FS 8 H16 GR V2A
GTIN 4013364032286, Zolltarifnr. (EU): 85389099, Bruttogewicht: 37.80 g, VPE: 50.00 db.
Technische Daten
Material of roof conductor holder | StSt |
Height of conductor holder | 16 mm |
Material of conductor holder | plastic |
Colour of conductor holder | grey ● |
Conductor support Rd | 8 mm |
Art.-Nr. 204039 LH FS 8 H16 K BR V2A
GTIN 4013364032293, Zolltarifnr. (EU): 85389099, Bruttogewicht: 37.60 g, VPE: 50.00 db.
Technische Daten
Material of roof conductor holder | StSt |
Height of conductor holder | 16 mm |
Material of conductor holder | plastic |
Colour of conductor holder | brown ● |
Conductor support Rd | 8 mm |
Art.-Nr. 216000 DLH ZS 7.10 FL20 KT12 STTZN
GTIN 4013364020054, Zolltarifnr. (EU): 85389099, Bruttogewicht: 78.00 g, VPE: 25.00 db.
Technische Daten
Material of roof conductor holder | plastic |
Hole | Ø12 mm |
Material of conductor holder | St/tZn |
Conductor support Rd | 7-10 mm |
Conductor support Fl | 20 mm |