Art.-Nr. 123032 FS 16 10 2000 TD AL V2A K
GTIN 4013364242067, Zolltarifnr. (EU): 85389099, Bruttogewicht: 17.70 kg, VPE: 1.00 db.
VorgängerTechnische Daten
Total length (Ø16 / 10 mm) | 2000 mm |
Max. gust wind speed | 137 km/h |
Profile distance | 600-770 mm |
Material (air-termination rod) | Al |
Material (bases) | plastic |
Standard | EN 62561-2 |
Type with a length of 1500 mm (with Part No. 103 210) upon request. |