Art.-Nr. 123021 FS 16 10 2000 MD AL V2A
GTIN 4013364092822, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.20 kg, VPE: 1.00 db.
Technische Daten
Total length (Ø16 / 10 mm) | 2000 mm |
Max. gust wind speed | 184 km/h |
Profile distance | 230-520 mm |
Fixing | [4x] Ø11 mm |
Material of braces | StSt |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Art.-Nr. 123425 FS 22 16 10 2500 SK AL V2A
GTIN 4013364129009, Zolltarifnr. (EU): 85389099, Bruttogewicht: 2.82 kg, VPE: 1.00 db.
Technische Daten
Total length (Ø22 / 16 / 10 mm) | 2500 mm |
Max. gust wind speed | 185 km/h |
Profile distance | 230-520 mm |
Fixing | [4x] Ø11 mm |
Material of braces | StSt |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Art.-Nr. 123430 FS 22 16 10 3000 SK AL V2A
GTIN 4013364129016, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.22 kg, VPE: 1.00 db.
Technische Daten
Total length (Ø22 / 16 / 10 mm) | 3000 mm |
Max. gust wind speed | 149 km/h |
Profile distance | 230-520 mm |
Fixing | [4x] Ø11 mm |
Material of braces | StSt |
Material of air-termination rod | Al |
Standard | EN 62561-(1+2) |
Art.-Nr. 123435 FS 22 16 10 3500 SK AL V2A
GTIN 4013364129023, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.42 kg, VPE: 1.00 db.
Technische Daten
Total length (Ø22 / 16 / 10 mm) | 3500 mm |
Max. gust wind speed | 114 km/h |
Profile distance | 230-520 mm |
Fixing | [4x] Ø11 mm |
Material of braces | StSt |
Material of air-termination rod | Al / StSt |
Standard | EN 62561-(1+2) |