Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Felfogórúdak háromlábú állvánnyal 12 - 14 m

With hinged tripod for protecting larger roof-mounted structures or erection on compacted ground without foundation works, adjustable to an inclination of max. 5°
The stackable concrete base (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.

The tapered tubes are fitted into each other and then screwed together.
The transport length is approx. 4500 mm.

Components:
Aluminium tube, tapered:
– Tube Ø100 x 5 mm, length approx. 4000 mm
– Tube Ø90 x 3 mm, length approx. 2000 mm
– Tube Ø80 x 3 mm + Ø70x3 mm, length approx. 2000 mm each
– Optionally tube Ø40 x 5 mm, length approx. 2000 mm
– Air-termination rod Al
– Double cleat for 2x Rd 8-10 mm
– Tripod for wedge mounting concrete bases including StSt braces 20 x 20 x 2 mm

Note: Permissible roof loads have to be considered and checked with the constructor where required.

Free height 12 m

1 Produkt

Art.-Nr. 105922 FS D100 10 12M AL DBS STTZN

GTIN 4013364240520, Zolltarifnr. (EU): 85389099, Bruttogewicht: 97.42 kg, VPE: 1.00 db.

Vorgänger

Abbildungen

Weitere Information

Self-supporting air-termination rod height 12m
Self-supporting air-termination rod 12 m with hinged tripod for protecting larger roof-mounted structures
or for erection on compacted ground without foundation works. Adjustable to the roof inclination up to max. 5°.
The air-termination rods are according to Eurocode dimensioned for a max. gust wind speed of 175 km/h.
The stackable concrete block (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.
Height: 12000 mm
Radius: 3000 mm
Max. gust wind speed for 18 bases 17 kg each: 129 km/h
Max. gust wind speed for 21 bases 17 kg each: 149 km/h
Max. gust wind speed for 24 bases 17 kg each: 170 km/h
Space required for tripod: 4920 x 5640 mm
Material of tripod: St/tZn
Material of air-termination mast/air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load at 18 bases 17 kg each: approx. 420 kg
Surface load at 21 bases 17 kg each: approx. 475 kg
Surface load at 24 bases 17 kg each: approx. 525 kg

Gyártó: DEHN
Típus: FS D100 10 12M AL DBS STTZN
Cikksz.: 105922
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 12000 mm
Radius 3000 mm
Max. gust wind speed for 18 bases 17 kg each 129 km/h
Max. gust wind speed for 21 bases 17 kg each 149 km/h
Max. gust wind speed for 24 bases 17 kg each 170 km/h
Space required for tripod 4920 x 5640 mm
Material of tripod St/tZn
Material of air-termination mast/air-termination rod Al
Standard EN 62561-(1+2)
Surface load at 18 bases 17 kg each approx. 420 kg
Surface load at 21 bases 17 kg each approx. 475 kg
Surface load at 24 bases 17 kg each approx. 525 kg

Artikel 105922 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105922 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Free height 13 m

1 Produkt

Art.-Nr. 105923 FS D100 10 13M AL DBS STTZN

GTIN 4013364242081, Zolltarifnr. (EU): 85389099, Bruttogewicht: 98.42 kg, VPE: 1.00 db.


Abbildungen

Weitere Information

Self-supporting air-termination rod height 13m
Self-supporting air-termination rod 13 m with hinged tripod for protecting larger roof-mounted structures
or for erection on compacted ground without foundation works. Adjustable to the roof inclination up to max. 5°.
The air-termination rods are according to Eurocode dimensioned for a max. gust wind speed of 162 km/h.
The stackable concrete block (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.
Height: 13000 mm
Radius: 3000 mm
Max. gust wind speed for 18 bases 17 kg each: 124 km/h
Max. gust wind speed for 21 bases 17 kg each: 137 km/h
Max. gust wind speed for 24 bases 17 kg each: 149 km/h
Space required for tripod: 4920 x 5640 mm
Material of tripod: St/tZn
Material of air-termination mast/air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load at 18 bases 17 kg each: approx. 421 kg
Surface load at 21 bases 17 kg each: approx. 476 kg
Surface load at 24 bases 17 kg each: approx. 526 kg

Gyártó: DEHN
Típus: FS D100 10 13M AL DBS STTZN
Cikksz.: 105923
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 13000 mm
Radius 3000 mm
Max. gust wind speed for 18 bases 17 kg each 124 km/h
Max. gust wind speed for 21 bases 17 kg each 137 km/h
Max. gust wind speed for 24 bases 17 kg each 149 km/h
Space required for tripod 4920 x 5640 mm
Material of tripod St/tZn
Material of air-termination mast/air-termination rod Al
Standard EN 62561-(1+2)
Surface load at 18 bases 17 kg each approx. 421 kg
Surface load at 21 bases 17 kg each approx. 476 kg
Surface load at 24 bases 17 kg each approx. 526 kg

Artikel 105923 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105923 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Free height 14 m

1 Produkt

Art.-Nr. 105924 FS D100 10 14M AL DBS STTZN

GTIN 4013364242104, Zolltarifnr. (EU): 85389099, Bruttogewicht: 103.42 kg, VPE: 1.00 db.

Vorgänger

Abbildungen

Weitere Information

Self-supporting air-termination rod height 14m
Self-supporting air-termination rod 14 m with hinged tripod for protecting larger roof-mounted structures
or for erection on compacted ground without foundation works. Adjustable to the roof inclination up to max. 5°.
The air-termination rods are according to Eurocode dimensioned for a max. gust wind speed of 139 km/h.
The stackable concrete block (Part No. 102 010) and the support plate (Part No. 102 050) have to be ordered separately.
Height: 14000 mm
Radius: 3000 mm
Max. gust wind speed for 18 bases 17 kg each: 121 km/h
Max. gust wind speed for 21 bases 17 kg each: 135 km/h
Max. gust wind speed for 24 bases 17 kg each: 139 km/h
Space required for tripod: 4920 x 5640 mm
Material of tripod: St/tZn
Material of air-termination mast/air-termination rod: Al
Standard: EN 62561-(1+2)
Surface load at 18 bases 17 kg each: approx. 430 kg
Surface load at 21 bases 17 kg each: approx. 481 kg
Surface load at 24 bases 17 kg each: approx. 532 kg

Gyártó: DEHN
Típus: FS D100 10 14M AL DBS STTZN
Cikksz.: 105924
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 14000 mm
Radius 3000 mm
Max. gust wind speed for 18 bases 17 kg each 121 km/h
Max. gust wind speed for 21 bases 17 kg each 135 km/h
Max. gust wind speed for 24 bases 17 kg each 139 km/h
Space required for tripod 4920 x 5640 mm
Material of tripod St/tZn
Material of air-termination mast/air-termination rod Al
Standard EN 62561-(1+2)
Surface load at 18 bases 17 kg each approx. 430 kg
Surface load at 21 bases 17 kg each approx. 481 kg
Surface load at 24 bases 17 kg each approx. 532 kg

Artikel 105924 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105924 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben