Ihre Services im Dashboard..
Registriert nutzen Sie das komplette Angebot.

Felfogórudak háromlábú állvánnyal 2.5 - 3.5 m

Self-supporting air-termination rods with tripod to protect roof-mounted structures, adjustable to the roof inclination up to max. 10°.

Concrete base (Part No. 102 075 or 102 010) and support plate (Part No. 102 060 or 102 050) have to be ordered separately.

Components:
– Tubular air-termination rod, tapered Ø22 / 16 / 10 mm
– Connection clamp (rod clamp) for Rd 8-10 mm
– Tripod for wedge mounting concrete base

Note : Permissible roof loads have to be considered and checked with the constructor where required.

3 Produkte

Art.-Nr. 105525 FS 22 16 10 2500 AL DBS R320 STTZN

GTIN 4013364241985, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.40 kg, VPE: 1.00 db.

Vorgänger

Abbildungen

Weitere Information

Self-supporting air-termination rod, 2500 mm high
Self-supporting air-termination rod with tripod
for protecting roof-mounted structures, with adjustment to the roof inclination up to max. 10 degrees.
The air-termination rods are dimensioned according to Eurocode for a max. gust wind speed of 188 km/h.
The stackable concrete base (Part No. 102 075 or 102 010) and the base plate (Part No. 102 060 or 102 050) have to be ordered separately.
Height: 2500 mm
Radius: 320 mm
Max. gust wind speed for 3 bases 8.5 kg each: 137 km/h
Space required for tripod with 3 bases 8.5 kg each: 730 x 800 mm
Max. gust wind speed for 3 bases 17 kg each: 188 km/h
Space required for tripod with 3 bases 17 kg each: 850 x 930 mm
Material of air-termination rod: Al
Material of tripod: St/tZn
Standard: EN 62561-(1+2)

Gyártó: DEHN
Típus: FS 22 16 10 2500 AL DBS R320 STTZN
Cikksz.: 105525
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 2500 mm
Radius 320 mm
Max. gust wind speed for 3 bases 8.5 kg each 137 km/h
Space required for tripod with 3 bases 8.5 kg each (l x w) 730 x 800 mm
Max. gust wind speed for 3 bases 17 kg each 188 km/h
Space required for tripod with 3 bases 17 kg each (l x w) 850 x 930 mm
Material of air-termination rod Al
Material of tripod St/tZn
Standard EN 62561-(1+2)

Artikel 105525 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105525 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105530 FS 22 16 10 3000 AL DBS R320 STTZN

GTIN 4013364242029, Zolltarifnr. (EU): 85389099, Bruttogewicht: 3.80 kg, VPE: 1.00 db.

Vorgänger

Abbildungen

Weitere Information

Self-supporting air-termination rod, 3000 mm high
Self-supporting air-termination rod with tripod
for protecting roof-mounted structures, with adjustment to the roof inclination up to max. 10 degrees.
The air-termination rods are dimensioned according to Eurocode for a max. gust wind speed of 174 km/h.
The stackable concrete base (Part No. 102 075 or 102 010) and the base plate (Part No. 102 060 or 102 050) have to be ordered separately.
Height: 3000 mm
Radius: 320 mm
Max. gust wind speed for 3 bases 8.5 kg each: 112 km/h
Space required for tripod with 3 bases 8.5 kg each: 730 x 800 mm
Max. gust wind speed for 3 bases 17 kg each: 168 km/h
Space required for tripod with 3 bases 17 kg each: 850 x 930 mm
Material of air-termination rod: Al
Material of tripod: St/tZn
Standard: EN 62561-(1+2)

Gyártó: DEHN
Típus: FS 22 16 10 3000 AL DBS R320 STTZN
Cikksz.: 105530
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 3000 mm
Radius 320 mm
Max. gust wind speed for 3 bases 8.5 kg each 112 km/h
Space required for tripod with 3 bases 8.5 kg each (l x w) 730 x 800 mm
Max. gust wind speed for 3 bases 17 kg each 168 km/h
Space required for tripod with 3 bases 17 kg each (l x w) 850 x 930 mm
Material of air-termination rod Al
Material of tripod St/tZn
Standard EN 62561-(1+2)

Artikel 105530 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105530 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

Art.-Nr. 105535 FS 22 16 10 3500 AL DBS R320 STTZN

GTIN 4013364242043, Zolltarifnr. (EU): 85389099, Bruttogewicht: 4.30 kg, VPE: 1.00 db.

Vorgänger

Abbildungen

Weitere Information

Self-supporting air-termination rod, 3500 mm high
Self-supporting air-termination rod with tripod
for protecting roof-mounted structures, with adjustment to the roof inclination up to max. 10 degrees.
The air-termination rods are dimensioned according to Eurocode for a max. gust wind speed of 143 km/h.
The stackable concrete base (Part No. 102 075 or 102 010) and the base plate (Part No. 102 060 or 102 050) have to be ordered separately.
Height: 3500 mm
Radius: 320 mm
Max. gust wind speed for 3 bases 8.5 kg each: 95 km/h
Space required for tripod with 3 bases 8.5 kg each: 730 x 800 mm
Max. gust wind speed for 3 bases 17 kg each: 135 km/h
Space required for tripod with 3 bases 17 kg each: 850 x 930 mm
Material of air-termination rod: Al
Material of tripod: St/tZn
Standard: EN 62561-(1+2)

Gyártó: DEHN
Típus: FS 22 16 10 3500 AL DBS R320 STTZN
Cikksz.: 105535
vagy egyenértékű.

Zertifikate

 

Technische Daten

Height 3500 mm
Radius 320 mm
Max. gust wind speed for 3 bases 8.5 kg each 95 km/h
Space required for tripod with 3 bases 8.5 kg each (l x w) 730 x 800 mm
Max. gust wind speed for 3 bases 17 kg each 135 km/h
Space required for tripod with 3 bases 17 kg each (l x w) 850 x 930 mm
Material of air-termination rod Al
Material of tripod St/tZn
Standard EN 62561-(1+2)

Artikel 105535 wurde zum Merkzettel hinzugefügt.

Zum Merkzettel

Artikel 105535 wurde zum Warenkorb hinzugefügt.

Zum Warenkorb

nach oben