GTIN 4013364107366, Zolltarifnr. (EU): 85389099, Bruttogewicht: 339.50 g, VPE: 1.00 db.
Abbildungen
Weitere Information
Technische Daten
Material of air-termination rod | Al |
Length | 1000 mm |
Clamping range | 120-240 mm |
Standard | EN 62561-2 |
Material of air-termination rod | Al |
Length | 1000 mm |
Diameter Ø | 10 mm |
Material of clip | StSt |
Clamping range | 120-240 mm |
Material of nut M10 | StSt |
Standard | EN 62561-2 |